For 8 Series (Slot Width 10mm) - Post-Assembly Insertion - Stopper Nuts

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Post-assembly insertion allows installation through the frame groove after assembly.
• Anti-loosening adhesive, resin-coated and conductive-function options are available.
[Use]
• Compatible with MISUMI 8 Series and 8-45 Series aluminum frames with 10 mm slot width.
Dimensional Drawing of Nuts
Single item sales Nuts | Sold in packs Nuts | |
| HNTA8(equivalent to S10C) HNTAV8(anti-loosening adhesive type, equivalent to S10C) HNTAZ8(anti-loosening resin coating type, equivalent to S10C) HNTASN8(equivalent to SUS316, sintered) HNTASS8(equivalent to SUS303) | PACK-HNTA8(Pack of 100) PACK-HNTAZ8(Pack of 100) PACK-HNTASN8(Pack of 100) PACK-HNTASS8(Pack of 100) |
| Reference tightening torque (N・m) of Nuts | ![]() | ||
| M | Equivalent to S10C/Equivalent to SUS316 (sintered)/Equivalent to SUS303 | ||
| 8 | 23.5 | ||
| Type | Type | [M] Material | [S] Surface Treatment |
| ① | HNTA8 | Equivalent to S10C | Trivalent Chromate |
| ② | PACK-HNTA8 | ||
| ③ | HNTAV8 | ||
| ④ | HNTAZ8 | ||
| PACK-HNTAZ8 | |||
| ⑤ | HNTASN8* | SUS316 equivalent (sintered) | − |
| ⑥ | PACK-HNTASN8* | ||
| ⑦ | HNTASS8 | Equivalent to SUS303 | − |
| PACK-HNTASS8 |
Specification Table of Nuts
| Model Nuts | − | M |
| HNTA8 | − | 8 |
| PACK-HNTA8 | − | 8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | M | T | |||
| Type | |||||
| HNTA8(equivalent to S10C) | 4 | 5 | 6 | 6.5 | |
| 8 | |||||
| HNTAV8(loosening prevention, equivalent to S10C) | 8 | ||||
| HNTAZ8(loosening prevention, equivalent to S10C) | |||||
| HNTASN8(equivalent to SUS316, sintered) | 4 | 5 | 6 | 8 | 6.0 |
| HNTASS8(equivalent to SUS303) | 8 | 6.5 | |||
. The price list below is currentas of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Nuts | M (medium) | |||
| PACK-HNTA8 | 4 | 5 | 6 | |
| 8 | ||||
| PACK-HNTAZ8 | 8 | |||
| PACK-HNTASN8 | 4 | 5 | 6 | 8 |
| PACK-HNTASS8 | 8 | |||
Specifications/Overview of Nuts
■ Anti-loosening type of Nuts

- This Nuts has a loosening prevention agent applied to the inside of the tap. This reduces loosening caused by vibrations during transportation or equipment operation.
- What is a loosening prevention adhesive? It is an anaerobic adhesive encapsulated in microcapsules. It effectively prevents loosening, but please note that it requires a hardening time (72 hours at room temperature 25°C) and that it isno longer effective once loosened.
- Resin coating is a coating of resin that conforms to the shape of the screw. Although it does not have the same locking effect as adhesive types, it can be used repeatedly without requiring hardening time.
■Effects of anti-loosening agents (reference values)
| Features of Nuts | Release torque after tightening (1st time) | Supplementary information | |||
|---|---|---|---|---|---|
| No anti-fouling agent applied | - | 5.2N・m | - | ||
| Anti-loosening adhesive type | ・Effectively prevents loosening ・However, once loosened, the effect is lost ・After tightening, the adhesive needs time to harden (approximately 72 hours at room temperature 25℃) | 7.6N・m | Test conditions: Tightened to 6.8 Nm, dried at room temperature (25°C) for 72 hours, then loosened the bolts. Measured with HNTTV5-5 | ||
| Anti-loosening resin coated type | - The anti-loosening effect can be used repeatedly (the anti-loosening effect will decrease with repeated use) - The anti-loosening effect is immediate after fastening | 6.5N・m | ・The loosening prevention effect decreases with repeated use. ・5th return torque: 6.2N・m (measured with HNTTZ5-5) | ||
[ ! ]The torque value are for reference only. The value may vary depending on the clearance between the bolt and nut.
■ What is conductive function?
- The conductive Nuts has a protrusion.
- When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.
How to Use of Nuts
This product is a post-insertion Nuts. It can be installed from the groove after assembly.
HNTAV
HNTAZ
HNTASN
HNTASS

- If the nuts fall off when the aluminum frame is placed vertically, please use the post-insertion stopper .
Technical Information of Nuts
| Reference tightening torque (N・m) of Nuts | |
|---|---|
| M | Equivalent to S10C/Equivalent to SUS316 (sintered)/Equivalent to SUS303 |
| 8 | 23.5 |
Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size) of Nuts
■8 series (groove width 10mm) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■8-45 series (groove width 10mm) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■ Compatible series of Nuts
This product is compatible with Misumi 8 series (slot width 10 mm) and Misumi 8-45 series (slot width 10 mm) aluminum frames.


■ Difference between first-in and last-in of Nuts
・MISUMI aluminum frame nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.


To remove the Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |





