For 8 Series (Slot Width 10mm) - Post-Assembly Insertion - Stoppers

Brand :
MISUMI
Caution
Product Description
Stopper for post-assembly insertion stopper nut. Even if the frame is set vertically, the post-assembly insertion stopper nut will not fall off.
Dimensional Drawing of Nuts
HNAST8(Polypropylene)
HNBST8(SUS301)

HNBST8(SUS301)

| No | Type Nuts | [M] Material |
| ① | HNAST8 | polypropylene |
| ② | HNBST8 | SUS301 |
Specification Table of Nuts
| Model Nuts |
| HNAST8 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Corresponding post-insertion stopper nut | color | L | B | L1 | B1 |
| Type | ||||||
| HNAST8 | HNTA8 HNTAV8 HNTAZ8 HNTASN8 HNTASS8 | white | twenty two | 12 | 28 | 8 |
| HNBST8 | − | twenty three | 14 | 28 | 7.6 |
How to Use of Nuts
- Even if the frame is placed vertically, the post-insertion stopper Nuts will not fall off.
- Insert the stopper into the frame and then insert the Nuts from above.

* We also offer a set of post-insertion nuts and stoppers .
Related Parts of Nuts
| Product name Nuts | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |




