Mixed Series Blind Bracket - Slot Width 10mm, 8mm

Caution
Product Description
Blind Brackets to connect 40, 30 square Extrusions.
Dimensional Drawing of Blind Brackets
Blind Brackets for 40-30 angle connection
HBLBS8-6

| Blind Brackets Type | [M] Material | [S] Surface Treatment |
| HBLBS8-6 | S45C | Trivalent Chromate |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Connection Frame | Included set screw |
| series | |||
| HBLBS8-6 | 50 | HFS8 vs HFS6 | M6×8 1 piece M8×10 1 piece |
| HFS8−45 and HFS6 |
Supported Frames of Blind Brackets
-8 Series/8-45 Seriesand6 Seriescan be connected
How to Use of Blind Brackets
- This Blind Brackets product is used when making an L-shaped connection in the center of the frame.
- When connecting flush on one side of the frame, use HBLTS8-6 .
Example of L-shaped connection between 40mm square and 30mm square
Example of connecting at the center of the frame
Example of connecting the right side flush
(use HBLTS8-6L to connect the left side flush)

■ Example of connecting at the center of the frame
| symbol | Product name | Blind Brackets Model | quantity |
|---|---|---|---|
| (1) | 40x40 aluminum frame | HFS8-4040-Length | 1 |
| (2) | 30x30 aluminum frame | HFS6-3030-Length | 1 |
| (3) | 8-6 Series Fastening Bracket | HBLBS8-6 | 1 |
Notes of Blind Brackets
- This product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■8/8-45 Series Blind Brackets
| Product name | Different size connecting Blind Brackets | Corner Blind Brackets | Blind bracket | Rear-mount Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram |
|
| ■How to use Blind Brackets ![]() |
| ||||
| Blind Brackets Material | S45C | S45C or SCS13 | S45C or SCS13 | SCS13 | ||||
| Features | This is a Blind Brackets that connects 6 Series and 8 Series/8-45 Series frames. | This bracket can be fitted onto the end face of a frame. It also functions as a frame cap. | The bracket can be hidden in the groove without any additional work. | This is a rear-insertion type Blind Brackets. | ||||
| Supported Frames | 8 Series & 6 Series 8-45 Series & 6 Series | 8 series 40 square | 8 Series 8-45 Series | 8 Series 8-45 Series | ||||
| Product page | This product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut | |
|---|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| |
| 8 Series | Here | Here | Here | Here | Here | Here | |
| 8-45 Series | Here | Here | Here | Here | Here | Here | |













