1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post Assembly Insertion Screw - For 6 Series (Slot Width 8mm) Aluminum Frames

Post Assembly Insertion Screw - For 6 Series (Slot Width 8mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 45.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·It is a bolt-integrated nut. ·Labor-hours for bolting can be reduced.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HATLSN6-6-13
HATLSN6-6-17SALE
HATLSN6-6-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Length L
(mm)

฿ 73.93

NUTS FOR ALUMINUM FRAME 1 Piece(s) Same day 1013

฿ 45.50

฿ 39.68

NUTS FOR ALUMINUM FRAME 1 Piece(s) Same day 1017

฿ 45.50

NUTS FOR ALUMINUM FRAME 1 Piece(s) Available 3 Day(s) 1022

Loading...

  1. 1

Basic Information

Nut Type T-Nuts Series MISUMI 6 Series Nominal of Thread M(mm) M6
Function Conductive Material Stainless Steel Lock Not Provided
Material SUS316 Equivalent / SUS304 (for Screw Part) Type HFS

MISUMI Unit Example related to this product