Pre-Assembly Insertion Nuts - For 6 Series (Slot Width 8mm) Aluminum Frames

Caution
Product Description
·It is a bolt-integrated nut. ·Labor-hours for bolting can be reduced.
Dimensional Drawing of Nuts

*with conductive function
Specification Table of Nuts
| Nuts Model | − | L |
| HNTLSN6−6 | − | 17 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L | H | Supported Frames | Reference tightening torque |
| (series) | (Nm) | |||
| HNTLSN6−6 | 13 | 11.8 | 6 Series | 11.7 |
| twenty two | 21.8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L | H | Supported Frames | Reference tightening torque |
| (series) | (Nm) | |||
| HNTLSN6−6 | 17 | 16.8 | 6 Series | 11.7 |
Specifications/Overview of Nuts
- This product is a Nuts with an integrated bolt.
- This reduces the labor required to tighten bolts.
■ What is conductive function?
- The conductive Nuts has a protrusion.
- When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.
How to Use of Nuts
・This Nuts is a pre-insertion Nuts. Please insert it into the aluminum frame before use.
Example 1
- The Nuts Can be easily fastened usinga flange Nuts .

- By usinga pre-inserted metal stopper , the Nuts will not fall off even when the frame is held vertically.

■Nuts Compatible series
This Nuts is compatible withMisumi 6 series (slot width 8 mm) aluminum frames.

・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.


To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.
6 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




