Pre-Assembly Insertion Metal Stoppers - Standard - For 6 Series (Slot Width 8mm)

Brand :
MISUMI
Caution
Product Description
Stainless steel stopper suitable for use in cleanrooms. By using a stopper, nuts and bolts will not fall off even if the frame is set vertically.
Dimensional Drawing of Nuts
SHNST6

[M] Nuts Material: SUS301
Specification Table of Nuts
| Nuts Model |
| SHNST6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | Corresponding pre-insertion Nuts |
| SHNST6 | HNTT6 HNTTV6 HNTTZ6 HNTTSN6 HNTTSS6 |
How to Use of Nuts
- This Nuts is a stopper forpre-insertion Nutsandbolts for 6 series (groove width 8 mm) aluminum frames.
- By using the stoppers, the Nuts and bolts will not fall off even when the frame is held vertically.
- Since these are pre-inserted Nuts, please insert them into the aluminum frame before use.

6 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
Example





