(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.
Part Number |
---|
HNTP6-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Lock | Material | Surface Treatment | Sale Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.34 | NUTSFORALUMINUMFRAME | 1 Piece(s) | Available | Same day | 10 | M3 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Sold Separately |
Loading...
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI 6 Series | Function | With Ball Springs |
---|---|---|---|---|---|
Type | HFS |
Please check the type/dimensions/specifications of the part HNTP6-3 in the For 6 Series (Slot Width 8mm) - Post-Assembly Insertion - Spring Nuts series.
Part Number |
---|
HNTP6-4 |
HNTP6-5 |
HNTP6-6 |
HNTPV6-6 |
HNTPZ6-6 |
PACK-HNTP6-3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Lock | Material | Surface Treatment | Sale Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.34 | 1 Piece(s) | Available | Same day | 10 | M4 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Sold Separately | ||
฿ 12.34 | 1 Piece(s) | Available | Same day | 10 | M5 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Sold Separately | ||
฿ 12.34 | 1 Piece(s) | Available | Same day | 10 | M6 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Sold Separately | ||
฿ 18.90 | 1 Piece(s) | Available | Same day | 10 | M6 | Steel | Provided | S10C Equivalent | Trivalent Chromate | Sold Separately | ||
฿ 20.48 | 1 Piece(s) | Same day | 10 | M6 | Steel | Provided | S10C Equivalent | Trivalent Chromate | Sold Separately | |||
฿ 1,163.75 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M3 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Bulk Packages |
How can we improve?
How can we improve?