1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Round Wire Coil Springs/Deflection 27%-30%/O.D. Referenced (Part Number)

SPRING

Round Wire Coil Springs/Deflection 27%-30%/O.D. Referenced
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 65.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· UM type, Maximum allowable deflection 28-35%
· UH type, Maximum allowable deflection 20-30%


[ M ]Material SUS304-WPB Spring Constant ±10%

Specifications

Part Number
UM16-80
UH16-80
■UM: Fmax. (Allowable Deflection) =LxFa%
Part NumberdSolid LengthF
max.
N{kgf}max.Fa%Unit Price
TypeD-L
UM 4-5*0.42.21.753.4{0.35}35 
 10*0.54.93.56.8{0.7 }
 150.557.55.2510.3{1.05}
 200.611.1713.7{1.4 }
 250.611.18.7517.2{1.75} 
 300.6516.310.520.6{2.1 }
UM 5-5*0.452.251.753.4{0.35}35 
 10*0.53.133.56.8{0.7 }
 150.658.455.2510.3{1.05}
 200.658.45713.7{1.4 }
 250.711.98.7517.2{1.75} 
 300.711.910.520.6{2.1 }
 350.7516.512.2524.0{2.45}
 400.823.21427.5{2.8 }
 450.823.215.7530.9{3.15}
 500.8531.4517.534.3{3.5 } 
UM 6-5*0.552.71.74.9{0.5 }35 
 100.75.63.510.8{1.1 }
 150.757.45.215.7{1.6 }
 200.757.4720.6{2.1 }
 250.8512.88.725.5{2.6 } 
 300.8512.810.531.4{3.2 }
 350.916.712.236.3{3.7 }
 400.916.81441.2{4.2 }
 451.027.815.7546.1{4.7 }
 501.028.017.552.0{5.3 } 
 601.028.01853.0{5.4 }30
 701.146.219.658.8{6 }28
UM 8-100.856.43.510.8{1.1 }35 
 150.97.95.215.7{1.6 }
 200.97.9720.6{2.1 }
 250.97.98.725.5{2.6 }
 301.012.010.531.4{3.2 } 
 351.012.012.236.3{3.7 }
 401.118.71441.2{4.2 }
 451.118.715.7546.1{4.7 }
 501.118.717.552.0{5.3 } 
 601.228.22161.8{6.3 }
 701.342.024.572.6{7.4 }
UM10-100.95.23.510.8{1.1}35 
 151.07.35.215.7{1.6}
 201.07.3720.6{2.1}
 251.110.58.725.5{2.6}
 301.110.510.531.4{3.2}
 351.21512.236.3{3.7}
 401.2151441.2{4.2}
 451.321.815.7546.1{4.7}
 501.321.817.552.0{5.3}
 601.430.82161.8{6.3} 
 701.430.824.572.6{7.4}
UM13-151.28.45.215.7{1.6}35 
 201.311.1720.6{2.1}
 251.311.18.725.5{2.6}
 301.415.110.531.4{3.2} 
 351.415.112.236.3{3.7}
 401.415.11441.2{4.2}
 451.415.115.7546.1{4.7}
 501.415.117.552.0{5.3} 
 601.627.22161.8{6.3}
 701.627.224.572.6{7.4} 
 801.736.22882.4{8.4} 
UM16-151.49.65.215.7{ 1.6}35 
 201.512.4720.6{ 2.1}
 251.512.48.725.5{ 2.6}
 301.512.410.531.4{ 3.2} 
 351.615.612.236.3{ 3.7}
 401.615.61441.2{ 4.2}
 451.720.415.7546.1{ 4.7} 
 501.720.417.552.0{ 5.3}
 601.826.12161.8{ 6.3} 
 701.826.124.572.6{ 7.4}
 801.826.12882.4{ 8.4}
UM20-201.811.3734.3{ 3.5}35 
 251.913.38.7543.1{ 4.4}
 301.913.310.552.0{ 5.3} 
 3521612.2559.8{ 6.1}
 402161468.6{ 7 }
 452.223.715.7577.5{ 7.9} 
 502.223.717.586.3{ 8.8}
 602.223.721103.0{10.5} 
 702.434.824.5120.6{12.3}
 802.434.828137.3{14 }
kgf (Load)=N/mm (Spring Constant) x0.101972xF (Deflection)
{kgf}=Nx0.101972

[ ! ]For Types marked with *, both ends are not ground.
[ ! ]The values of solid length are for reference only.
There may be some variations depending on the lot.
[ ! ]Usage Count: 1 Million Times

■UH: Fmax. (Allowable Deflection)=LxFa%
Part NumberdSolid LengthF
max.
N{kgf}max.Fa%Unit Price
Type D-L
UH 4-5*0.452.71.54.4{ 0.45}30 
 10*0.53.838.8{ 0.9 }
 150.68.14.513.2{ 1.35}
 200.6511.7617.6{ 1.8 }
 250.716.87.522.1{ 2.25} 
 300.716.8926.5{ 2.7 }
UH 5-5*0.553.31.54.4{ 0.45}30 
 100.64.6538.8{ 0.9 }
 150.64.654.513.2{ 1.35}
 200.7511.81617.6{ 1.8 }
 250.7511.817.522.1{ 2.25} 
 300.816926.5{ 2.7 }
 350.8521.6810.530.9{ 3.15}
 400.8521.681235.3{ 3.6 }
 450.928.813.539.7{ 4.05}
UH 6-5*0.653.21.58.8{ 0.9 }30 
 100.73.9317.7{ 1.8 }
 150.857.74.526.5{ 2.7 }
 200.99.7635.3{ 3.6 }
 251.015.57.544.1{ 4.5 } 
 301.015.5953.0{ 5.4 }
 351.124.89.857.9{ 5.9 }28
 401.124.81058.8{ 6 }25
 451.124.811.2566.7{ 6.8 }
 501.239.01058.8{ 6 }20 
 601.239.013.882.4{ 8.4 }23
 701.239.014.788.3{ 9 }21
UH 8-100.95.3317.7{ 1.8 }30 
 150.95.34.526.5{ 2.7 }
 201.111635.3{ 3.6 }
 251.1117.544.1{ 4.5 }
 301.215.9953.0{ 5.4 } 
 351.215.910.561.8{ 6.3 }
 401.323.11270.6{ 7.2 }
 451.323.113.579.4{ 8.1 }
 501.433.31588.3{ 9 } 
 601.433.318105.9{10.8 }
 701.548.018.9111.8{11.4 }27
UH 10-101.16.9317.7{ 1.8}30 
 151.16.94.526.5{ 2.7}
 201.29.3635.3{ 3.6}
 251.29.37.544.1{ 4.5}
 301.312.7953.0{ 5.4}
 351.417.510.561.8{ 6.3}
 401.417.51270.6{ 7.2}
 451.523.813.579.4{ 8.1}
 501.523.81588.3{ 9 }
 601.632.418105.9{10.8} 
 701.744.221123.6{12.6}
UH 13-151.59.24.544.1{ 4.5}30 
 201.59.2658.8{ 6 }
 251.59.27.573.5{ 7.5}
 301.818988.3{ 9 } 
 351.81810.5103.0{10.5}
 401.81812117.7{12 }
 451.81813.5132.4{13.5}
 502.028.515147.0{15 } 
 602.13618176.5{18 }
 702.245.121205.9{21 } 
 802.245.120196.1{20 }25 
UH 16-151.79.64.544.1{ 4.5}30 
 201.914658.8{ 6 }
 251.9147.573.5{ 7.5}
 301.914988.3{ 9 } 
 351.91410.5103.0{10.5}
 402.225.112117.7{12 }
 452.225.113.5132.4{13.5} 
 502.225.115147.1{15 }
 602.330.518176.5{18 } 
 702.544.721205.9{21 }
 802.544.724235.4{24 }
UH 20-252.313.87.5110.8{11.3}30 
 302.313.89132.4{13.5} 
 352.518.810.5154.9{15.8}
 402.518.812176.5{18 }
 452.829.413.5199.1{20.3} 
 502.829.415220.6{22.5}
 60340.518264.8{27 } 
 70340.521308.9{31.5}
 803.254.424353.0{ 36 }
kgf (Load)=N/mm (Spring Constant) x0.101972xF (Deflection)
{kgf}=Nx0.101972

[ ! ]For Types marked with *, both ends are not ground.
[ ! ]The values of solid length are for reference only.
There may be some variations depending on the lot.
[ ! ]Usage Count: 1 Million Times

■Spring Constant
[ ! ]D12 is applicable to UY, UR, UF, UL and UBB Types only. D14 is applicable to UBB Type only.
 TypeUVUYURUFULUTTUMUHUBB
D 
2    0.05{0.005}  0.2{0.02}  0.3{0.03}  0.5{0.05}             
3 N/mm
0.05
{kgf/mm}
{0.005}
  N/mm
0.098
{kgf/mm}
{0.01}
  N/mm
0.29
{kgf/mm}
{0.03}
  N/mm
0.49
{kgf/mm}
{0.05}
  N/mm
0.98
{kgf/mm}
{0.1}
  N/mm
1.5
{kgf/mm}
{0.15}
          
4             2.0{0.2}  2.9{0.3}  4.9{0.5} 
5                  
6           N/mm
2.0
{kgf/mm}
{0.2}
  N/mm
2.9
{kgf/mm}
{0.3}
  N/mm
5.9
{kgf/mm}
{0.6}
  N/mm
9.8
{kgf/mm}
{1.0}
 
8                  
10    N/mm
0.2
{kgf/mm}
{0.02}
               
12                   
13                N/mm
9.8
{kgf/mm}
{1.0}
  N/mm
19.6
{kgf/mm}
{2.0}
 
14                   
16                   
20    0.3{0.03}  0.5{0.05}  0.98{0.1}  2.9{0.3}  3.9{0.4}  4.9{0.5}  14.7{1.5}  29.4{3.0} 
Fmax.F=Lx70%F=LxFa%F=LxFa%F=Lx45%F=Lx40%F=LxFa%F=LxFa%F=LxFa%F=L×Fa%

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UH4-25-LKC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Tolerance Change Allowable Deflection
(mm)

฿ 136.50

SPRING 1 Piece(s) Available 7 Day(s) 1025417.52.916.01~30.0022.10.7With Grinding16.8LKC (with Tolerance Change)7.5

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part UH4-25-LKC in the Round Wire Coil Springs/Deflection 27%-30%/O.D. Referenced series.

Products with similar specification

Part Number
UH10-15-LKC
UH10-20
UH10-20-LKC
UH4-30
UH4-30-LKC
UH4-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Tolerance Change Allowable Deflection
(mm)

฿ 172.90

1 Piece(s) Available 7 Day(s) 10151010.55.916.01~30.0026.51.1With Grinding6.9LKC (with Tolerance Change)4.5

฿ 102.38

1 Piece(s) Available Same day 102010145.930.01~50.0035.31.2With Grinding9.3-6

฿ 172.90

1 Piece(s) Available 7 Day(s) 102010145.930.01~50.0035.31.2With Grinding9.3LKC (with Tolerance Change)6

฿ 77.35

1 Piece(s) Available 3 Day(s) 10304212.916.01~30.0026.50.7With Grinding16.8-9

฿ 136.50

1 Piece(s) Available 7 Day(s) 10304212.916.01~30.0026.50.7With Grinding16.8LKC (with Tolerance Change)9

฿ 72.80

1 Piece(s) Same day 10543.52.91.51~4.504.40.45Without Grinding2.7-1.5

MISUMI Unit Example related to this product