1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Round Wire Coil Springs/Deflection 45%/I.D. Referenced (Part Number)

SPRING

Round Wire Coil Springs/Deflection 45%/I.D. Referenced
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 100.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.


[ M ]Material SUS304-WPB Spring Constant ±10%

Specifications

Part Number-L
VUR10-40
■VUR:Fmax. (Allowable Deflection) = Lx60% Spring Constant 0.29N/mm {0.03kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUR5-156.250.4592.65{0.27}1.75.010    
20123.53{0.36}2.2
256.350.50154.41{0.45}1.97.514
30185.29{0.54}2.3
356.450.55216.17{0.63}2.39.616.5    
40247.06{0.72}2.6
456.550.60277.94{0.81}2.113.822
50308.82{0.90}2.4
VUR6-157.350.5092.65{0.27}1.95.09    
207.450.55123.53{0.36}2.06.611
25154.41{0.45}2.5
30185.29{0.54}3.0
357.550.60216.17{0.63}2.79.014    
40247.06{0.72}3.0
457.650.65277.94{0.81}2.413.319.5
50308.82{0.90}2.7
557.750.70339.70{0.99}2.318.225
603610.59{1.08}2.5
VUR8-209.650.65123.53{0.36}2.46.89.5    
25154.41{0.45}2.9
309.750.70185.29{0.54}2.79.112
35216.17{0.63}3.2    
40247.06{0.72}3.6
459.950.80277.94{0.81}2.416.820
50308.82{0.90}2.6
55339.70{0.99}2.9    
603610.58{1.08}3.2
6510.150.903911.47{1.17}2.228.831
704212.36{1.26}2.3
804814.12{1.44}2.7
VUR10-2011.850.70123.53{0.36}3.35.67    
2511.950.75154.41{0.45}3.17.59
3012.050.80185.29{0.54}2.710.412    
35216.17{0.63}3.2
40247.06{0.72}3.6
4512.250.90277.94{0.81}2.816.217
50308.82{0.90}3.1
55339.70{0.99}3.4    
603610.58{1.08}3.8
653911.47{1.17}4.1
7012.451.004212.60{1.26}2.926.025
804814.12{1.44}3.3
VUR12-2514.050.80154.41{0.45}3.67.28    
30185.29{0.54}4.3
3514.250.90216.17{0.63}3.311.311.5    
40247.06{0.72}3.8
45277.94{0.81}4.3
5014.451.00308.82{0.90}3.317.016
55339.70{0.99}3.7    
603610.58{1.08}4.0
653911.47{1.17}4.3
7014.651.104212.35{1.26}3.325.322
804814.11{1.44}3.8    
905415.88{1.62}4.3
VUR16-3518.451.00216.17{0.63}4.79.58.5    
40247.06{0.72}5.3
4518.651.10277.94{0.81}4.513.211
50308.82{0.90}5.0
55339.70{0.99}5.5    
603610.58{1.08}6.0
6518.851.203911.47{1.17}5.018.014    
704212.35{1.26}5.4
804814.11{1.44}6.2    
905415.88{1.62}6.9
1006017.64{1.80}7.7
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are not ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■VUF:Fmax. (Allowable Deflection) = Lx45% Spring Constant 0.49N/mm {0.05kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUF5-15*6.350.506.753.33{0.34}2.34.37.5    
20*9.04.41{0.45}3.1
256.550.6011.255.49{0.56}2.18.413
3013.56.57{0.67}2.5
3515.757.64{0.78}2.9    
406.750.7018.08.82{0.90}1.916.122
4520.259.90{1.01}2.1
5022.510.98{1.12}2.4
VUF6-157.550.606.753.33{0.34}1.96.09    
209.04.41{0.45}2.5
2511.255.49{0.56}3.1
3013.56.57{0.67}3.8
357.750.7015.757.64{0.78}2.710.514    
4018.08.82{0.90}3.1
4520.259.90{1.01}3.5
507.950.8022.510.98{1.12}2.418.422
5524.7512.05{1.23}2.6
6027.013.23{1.35}2.9
VUF8-209.750.709.04.41{0.45}3.16.07.5    
2511.255.49{0.56}3.8
3013.56.57{0.67}4.6
359.950.8015.757.64{0.78}3.310.011.5    
4018.08.82{0.90}3.8
4520.259.90{1.01}4.3
5022.510.98{1.12}4.8
5510.351.0024.7512.05{1.23}2.524.023    
6027.013.23{1.35}2.7
6529.2514.31{1.46}3.0
7031.515.39{1.57}3.2
8036.017.64{1.80}3.6
VUF10-2012.050.809.04.41{0.45}3.36.47    
2511.255.49{0.56}4.2
3013.56.57{0.67}5.0    
3512.250.9015.757.64{0.78}3.99.910
4018.08.82{0.90}4.4
4520.259.90{1.01}5.0
5022.510.98{1.12}5.6
5512.651.1024.7512.05{1.23}3.121.518.5    
6027.013.23{1.35}3.4
6529.2514.31{1.46}3.7
7031.515.39{1.57}4.0
8036.017.64{1.80}4.6
VUF12-2514.451.0011.255.49{0.56}3.110.09    
3013.56.57{0.67}3.8
3515.757.64{0.78}4.4    
4018.08.82{0.90}5.0
4520.259.90{1.01}5.6
5014.651.1022.510.98{1.12}4.314.912.5
5524.7512.05{1.23}4.8    
6027.013.23{1.35}5.2
6529.2514.31{1.46}5.7
7014.851.2031.515.39{1.57}4.421.617
8036.017.64{1.80}5.0    
9040.519.80{2.02}5.6
VUF16-3518.851.2015.757.64{0.78}4.711.48.5    
4018.08.82{0.90}5.3
4520.259.90{1.01}6.0
5022.510.98{1.12}6.7
5519.051.3024.7512.05{1.23}5.216.311.5    
6027.013.23{1.35}5.7
6529.2514.31{1.46}6.2    
7019.251.4031.515.39{1.57}5.421.014
8036.017.64{1.80}6.2    
9040.519.80{2.02}6.9
10045.022.05{2.25}7.7
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are not ground for * marked types; both ends are ground for others.
[ ! ]Usage Count: 1 Million Times
■VUL:Fmax. (Allowable Deflection) = Lx40% Spring Constant 0.98N/mm{0.10kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUL5-156.550.6065.88{0.60}2.54.87    
2087.84{0.80}3.3
256.750.70109.80{1.00}2.39.112
301211.76{1.20}2.7
351413.72{1.40}3.2    
406.950.801615.68{1.60}2.216.019
451817.64{1.80}2.5
502019.60{2.00}2.8
VUL6-157.750.7065.88{0.60}2.16.38    
2087.84{0.80}2.9
257.950.80109.80{1.00}2.310.412
301211.76{1.20}2.7
351413.72{1.40}3.2    
408.150.901615.68{1.60}2.516.217
451817.64{1.80}2.8
502019.60{2.00}3.1
552221.56{2.20}3.4
602423.52{2.40}3.8
VUL8-2010.150.9087.84{0.80}2.49.59.5    
25109.80{1.00}2.9
3010.351.001211.76{1.20}2.514.013
351413.72{1.40}2.9    
401615.68{1.60}3.3
451817.64{1.80}3.8
502019.60{2.00}4.2
552221.56{2.20}4.6    
6010.751.202423.52{2.40}2.728.823
652625.48{2.60}3.0
702827.44{2.80}3.2
803231.36{3.20}3.6
VUL10-2012.451.0087.84{0.80}3.18.57.5    
25109.80{1.00}3.8
3012.651.101211.76{1.20}3.212.710.5    
351413.72{1.40}3.7
401615.68{1.60}4.2
451817.64{1.80}4.7
502019.60{2.00}5.3
5513.051.302221.56{2.20}3.125.418.5    
602423.52{2.40}3.4
652625.48{2.60}3.7
702827.44{2.80}4.0
803231.36{3.20}4.6
VUL12-2514.851.20109.80{1.00}2.912.69.5    
301211.76{1.20}3.5
351413.72{1.40}4.1    
401615.68{1.60}4.7
451817.64{1.80}5.3
502019.60{2.00}5.9
5515.251.402221.56{2.20}4.121.714.5    
602423.52{2.40}4.4
652625.48{2.60}4.8
702827.44{2.80}5.2
803231.36{3.20}5.9    
903635.28{3.60}6.7
VUL16-3519.451.501413.72{1.40}4.115.89.5    
401615.68{1.60}4.7
451817.64{1.80}5.3
502019.60{2.00}5.9
5519.851.702221.56{2.20}4.424.713.5    
602423.52{2.40}4.8
652625.48{2.60}5.2    
702827.44{2.80}5.6
803231.36{3.20}6.4    
903635.28{3.60}7.2
1004039.20{4.00}8.0
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■VUM:Fmax. (Allowable Deflection) = Lx35% Spring Constant 2.94N/mm{0.30kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUM5-156.950.805.2515.39{1.57}2.36.87.5    
207.150.907.020.58{2.10}1.811.712
258.7525.68{2.62}2.3
307.351.0010.530.87{3.15}2.414.513.5
3512.2535.97{3.67}2.8    
4014.041.16{4.20}3.2
457.551.1015.7546.26{4.72}2.522.019
5017.551.45{5.25}2.8
VUM6-158.150.905.2515.39{1.57}2.37.77.5    
207.020.58{2.10}3.0
258.351.008.7525.68{2.62}2.811.010
3010.530.87{3.15}3.3
3512.2535.97{3.67}3.9    
408.751.2014.041.16{4.20}2.621.016.5
4515.7546.26{4.72}2.9
5017.551.45{5.25}3.2
558.951.3019.2556.55{5.77}2.629.922
6021.061.74{6.30}2.9
VUM8-2010.551.107.020.58{2.10}3.38.87    
258.7525.68{2.62}4.2
3010.530.87{3.15}5.0
3510.951.3012.2535.97{3.67}3.515.611    
4014.041.16{4.20}4.0
4515.7546.26{4.72}4.5
5017.551.45{5.25}5.0
5511.351.5019.2556.55{5.77}3.327.817.5    
6021.061.74{6.30}3.6
6522.7566.84{6.82}3.9
7024.572.03{7.35}4.2
8028.082.32{8.40}4.8
VUM10-2012.851.207.020.58{2.10}4.08.46    
2513.051.308.7525.68{2.62}4.210.47
3010.530.87{3.15}5.0    
3512.2535.97{3.67}5.8
4013.451.5014.041.16{4.20}3.818.811.5
4515.7546.26{4.72}4.3
5017.551.45{5.25}4.8
5519.2556.55{5.77}5.2    
6021.061.74{6.30}5.7
6513.851.7022.7566.84{6.82}4.328.916
7024.572.03{7.35}4.7
8028.082.32{8.40}5.3
VUM12-2515.251.408.7525.68{2.62}5.09.86    
3010.530.87{3.15}6.0
3512.2535.97{3.67}7.0    
4015.651.6014.041.16{4.20}5.016.09
4515.7546.26{4.72}5.6
5017.551.45{5.25}6.3
5519.2556.55{5.77}6.9    
6016.051.8021.061.74{6.30}5.523.412
6522.7566.84{6.82}5.9
7024.572.03{7.35}6.4
8028.082.32{8.40}7.3    
9031.592.61{9.45}8.2
VUM16-3520.051.8012.2535.97{3.67}5.814.47    
4014.041.16{4.20}6.7
4515.7546.26{4.72}7.5
5017.551.45{5.25}8.3
5519.2556.55{5.77}9.2    
6020.852.2021.061.74{6.30}5.528.612
6522.7566.84{6.82}5.9    
7024.572.03{7.35}6.4
8028.082.32{8.40}7.3    
9031.592.61{9.45}8.2
10035.0102.90{10.50}9.1
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■Spring Constant
 TypeVURVUFVULVUM
D 
5 N/mm
0.29
{kgf/mm}
{0.03}
  N/mm
0.49
{kgf/mm}
{0.05}
  N/mm
0.98
{kgf/mm}
{0.10}
  N/mm
2.94
{kgf/mm}
{0.30}
 
6        
8        
10        
12        
16        
Fmax.F=Lx60%F=Lx45%F=Lx40%F=Lx35%

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VUR12-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Total Coils Solid Length
(mm)
Allowable Deflection
(mm)

฿ 159.25

SPRING 1 Piece(s) Available Same day 10251214.05100.291.51~4.504.410.8Without Grinding87.215

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part VUR12-25 in the Round Wire Coil Springs/Deflection 45%/I.D. Referenced series.

Products with similar specification

Part Number
VUF10-35
VUF10-40
VUF10-45
VUR12-30
VUR12-35
VUR12-40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Total Coils Solid Length
(mm)
Allowable Deflection
(mm)

฿ 159.25

1 Piece(s) Available 3 Day(s) 10351012.0519.250.494.51~8.507.640.9With Grinding109.915.75

฿ 159.25

1 Piece(s) Available Same day 10401012.25220.498.51~16.008.820.9With Grinding109.918

฿ 159.25

1 Piece(s) Available Same day 10451012.2524.750.498.51~16.009.90.9With Grinding109.920.25

฿ 159.25

1 Piece(s) Available Same day 10301214.05120.294.51~8.505.290.8Without Grinding87.218

฿ 182.00

1 Piece(s) Available Same day 10351214.25140.294.51~8.506.170.9Without Grinding11.511.321

฿ 182.00

1 Piece(s) Same day 10401214.25160.294.51~8.507.060.9Without Grinding11.511.324

MISUMI Unit Example related to this product