1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced (Part Number)

WIRE SPRING

Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 25.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· WT type, Maximum allowable deflection 40%
· WM type, Maximum allowable deflection 28-35%
*This product is handled as mechanical parts and parts for press dies, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for WT and here for WM for the catalog of standard parts for press dies.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WT16-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

฿ 50.00

WIRE SPRING 1 Piece(s) Available Same day 105012.81630230.01~50.0039.21.6With Grinding22.4

Loading...

  1. 1

Basic Information

Material Piano Wire

Please check the type/dimensions/specifications of the part WT16-50 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.

Products with similar specification

Part Number
WM10-25
WM10-30
WM10-35
WT16-55
WT16-60
WT16-65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

฿ 36.00

1 Piece(s) Available Same day 10257.81016.32.916.01~30.0025.51.1With Grinding11

฿ 37.00

1 Piece(s) Available Same day 10307.81019.52.930.01~50.0030.41.1With Grinding11

฿ 37.00

1 Piece(s) Available Same day 10357.61022.82.930.01~50.0035.31.2With Grinding16.2

฿ 55.00

1 Piece(s) Available Same day 105512.81633230.01~50.0043.11.6With Grinding22.4

฿ 55.00

1 Piece(s) Available Same day 106012.61636230.01~50.0047.11.7With Grinding28.9

฿ 55.00

1 Piece(s) Available Same day 106512.61639250.01~73.00511.7With Grinding28.9

MISUMI Unit Example related to this product