(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· WF type, Maximum allowable deflection 45%
· WL type, Maximum allowable deflection 40%
*This product is handled as mechanical parts and parts for press dies, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for WF and here for WL for the catalog of standard parts for press dies.
Part Number |
---|
WL8-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.00 | WIRE SPRING | 1 Piece(s) | Available | Same day | 10 | 80 | 6 | 8 | 48 | 1 | 30.01~50.00 | 31.4 | 1 | With Grinding | 31 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WL8-80 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced series.
Part Number |
---|
WF10-10 |
WF10-15 |
WF10-20 |
WF10-25 |
WF10-30 |
WF10-35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 8.7 | 10 | 5.5 | 0.5 | 1.51~4.50 | 2.2 | 0.65 | With Grinding | 5 | |
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 15 | 8.7 | 10 | 8.3 | 0.5 | 1.51~4.50 | 3.2 | 0.65 | With Grinding | 5 | |
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 20 | 8.4 | 10 | 11 | 0.5 | 1.51~4.50 | 4.4 | 0.8 | With Grinding | 10.4 | |
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 25 | 8.4 | 10 | 13.8 | 0.5 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 10.4 | |
฿ 37.00 | 1 Piece(s) | Available | Same day | 10 | 30 | 8.3 | 10 | 16.5 | 0.5 | 4.51~8.50 | 6.6 | 0.85 | With Grinding | 14 | |
฿ 37.00 | 1 Piece(s) | Available | Same day | 10 | 35 | 8.3 | 10 | 19.3 | 0.5 | 4.51~8.50 | 7.6 | 0.85 | With Grinding | 14 |
How can we improve?
How can we improve?