(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed controllers
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow Type
● Control Type : Meter Out (EPSLA) / Meter In (EPSLB)
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/8, R1/4 and R3/8
● Material
Body - Polybutylene Terephthalate
Thread - Brass
[Application]
Speed controllers are installed on cylinders to adjust flow rate.
Type | Speed Controllers | Joint Type | Threaded + One-Touch Fitting | Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Thread Material | Brass | Knob Type | Standard |
Please check the type/dimensions/specifications of the part EPSLA6-1 in the Speed Controllers series.
Part Number |
---|
EPSLA12-3 |
EPSLA4-1 |
EPSLA4-M5 |
EPSLA6-2 |
EPSLA6-M5 |
EPSLA8-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tube O.D. D (mm) | Nominal of Thread M |
---|---|---|---|---|---|---|
฿ 259.00 | 1 Piece(s) | Same day | 12 | 3(R3/8) | ||
฿ 158.00 | 1 Piece(s) | Same day | 4 | 1 (R1/8) | ||
฿ 125.00 | 1 Piece(s) | Available | Same day | 4 | M5 | |
฿ 166.00 | 1 Piece(s) | Same day | 6 | 2(R1/4) | ||
฿ 150.00 | 1 Piece(s) | Same day | 6 | M5 | ||
฿ 168.00 | 1 Piece(s) | 3 Day(s) | 8 | 1 (R1/8) |
How can we improve?
How can we improve?