1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cast Metal Handle, UWASND

Cast Metal Handle, UWASND
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 438.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cast Handles (Stainless Steel)
These stainless handles are designed for convenient opening and closing the doors.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 80, 100, 150 and 200
- Overall Height (mm.): 32 and 46
- Mounting Method : Outside Mount
- Material : SUS304 Equivalent
- Surface Treatment : Buffed finish
[Application]
It is used to grab the doors before opening and closing.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UWASND80
UWASND100
UWASND150
UWASND200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)
Overall Height
(mm)
Grip thickness
(mm)

฿ 592.00

PULLS 1 Piece(s) Available Same day 10803212

฿ 438.48

PULLS 1 Piece(s) Available Same day 101003212

฿ 694.26

PULLS 1 Piece(s) Available Same day 101504616

฿ 994.70

PULLS 1 Piece(s) Available Same day 102004616

Loading...

  1. 1

Basic Information

Material SUS304 Equivalent Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Outside Mount U Shape Cast Pull Handles Surface Treatment Buff Polished
Allowable Load(N) 500

MISUMI Unit Example related to this product