1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle With Excellent Beauty, Outer Screw Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 479.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This handle is excellent in design and ease of grip. (SUS304 or equivalent)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UWSD100
UWSD150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)
Overall Height
(mm)

฿ 479.08

DESIGN PULLS 1 Piece(s) Available Same day 1010042

฿ 734.86

DESIGN PULLS 1 Piece(s) Available 3 Day(s) 1015044

Loading...

  1. 1

Basic Information

Material SUS304 Equivalent Main Body Type Surfaced Grip thickness(mm) 22
Surfaced Type Category Arched Pull Handles Mounting Method Outside Mount Surface Treatment Buff Polished
Allowable Load(N) 500

MISUMI Unit Example related to this product