(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handles for Plates (for Panels)
These handles are compact and economically priced. Are suitable for being attached to small size panel doors, etc. They offer a wide variety of sizes and material to choose from.
[Feature]
- Mounting Pitch (mm.) : 90, 104 and 122
- Overall Height (mm.) : 32, 37 and 43.3
- Mounting Method : Female Thread
- Material : Polycarbonate (White/Black), SUS304 Equivalent and Aluminum ADC12
[Application]
It is used to grab the doors before opening and closing.
Part Number |
---|
HHDS90 |
HHDS104 |
HHDS122 |
HHDSA90 |
HHDSA104 |
HHDSA122 |
HHDSS90 |
HHDSS104 |
HHDSS122 |
HHDSW90 |
HHDSW104 |
HHDSW122 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Material | Overall Height (mm) | Grip thickness (mm) | Surface Treatment | Polycarbonate Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54.81 | DOOR PARTS | 1 Piece(s) | Available | Same day | - | 90 | Polycarbonate | 32 | 13 | Not Provided | Black | |
฿ 97.44 | ALUMINUM FRAME SERIES ACCESSOR | 1 Piece(s) | Available | Same day | 10 | 104 | Polycarbonate | 37 | 16 | Not Provided | Black | |
฿ 105.56 | ALUMINUM FRAME SERIES ACCESSOR | 1 Piece(s) | Available | Same day | 10 | 122 | Polycarbonate | 43.3 | 19 | Not Provided | Black | |
฿ 186.76 | PULLS | 1 Piece(s) | Available | Same day | 10 | 90 | [Aluminum] ADC12 | 32 | 13 | Baked Paint | - | |
฿ 194.88 | PULLS | 1 Piece(s) | Available | Same day | 10 | 104 | [Aluminum] ADC12 | 37 | 16 | Baked Paint | - | |
฿ 223.30 ฿ 92.78 | PULLS | 1 Piece(s) | Same day | 10 | 122 | [Aluminum] ADC12 | 43.3 | 19 | Baked Paint | - | ||
฿ 389.76 ฿ 166.47 | PLASTIC PULLS WITH CAPS | 1 Piece(s) | Same day | 10 | 90 | [SUS304] SUS304 Equivalent | 32 | 13 | Buff Polished | - | ||
฿ 466.90 ฿ 215.47 | PLASTIC PULLS WITH CAPS | 1 Piece(s) | Same day | 10 | 104 | [SUS304] SUS304 Equivalent | 37 | 16 | Buff Polished | - | ||
฿ 600.88 | PLASTIC PULLS WITH CAPS | 1 Piece(s) | Same day | 10 | 122 | [SUS304] SUS304 Equivalent | 43.3 | 19 | Buff Polished | - | ||
฿ 87.29 ฿ 32.18 | PULLS | 1 Piece(s) | Same day | - | 90 | Polycarbonate | 32 | 13 | Not Provided | White | ||
฿ 105.56 | PULLS | 1 Piece(s) | Available | Same day | - | 104 | Polycarbonate | 37 | 16 | Not Provided | White | |
฿ 113.68 | PULLS | 1 Piece(s) | Available | Same day | - | 122 | Polycarbonate | 43.3 | 19 | Not Provided | White |
Loading...
Main Body Type | Surfaced | Surfaced Type Category | U Shape | Mounting Method | Female Thread |
---|---|---|---|---|---|
U Shape | For Panels |
How can we improve?
How can we improve?