1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Oval Pull Handles - Outside Mount

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Oval Pull Handles - Outside Mount
  • Aluminum Oval Pull Handles - Outside Mount
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum Oval Pull Handles - Outside Mount
Aluminum handles are designed for convenient opening and closing of doors .They offer a wide variety of sizes and materials to choose from.
[Feature]
- Grip thickness (mm.) : 26
- Mounting Pitch (mm.) : 114 and 152
- Material : Aluminum Alloy
- Surface Treatment and color :
C-UADL - Tumble Polish (Silver)
C-UADR - Electrostatic Paint (Black )
[Application]
It is used to grab the doors before opening and closing.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UADL114
C-UADL152
C-UADR114
C-UADR152
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Surface Treatment Handle Color

฿ 233.00

C-VALUE_PULLS 1 Piece(s) Available Same day 114Tumble PolishSilver

฿ 255.00

C-VALUE_PULLS 1 Piece(s) Available Same day 152Tumble PolishSilver

฿ 260.00

C-VALUE_PULLS 1 Piece(s) Same day 114Electrostatic PaintBlack

฿ 281.00

PULL 1 Piece(s) Available Same day 152Electrostatic PaintBlack

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Overall Height(mm) 55 Main Body Type Surfaced
Grip thickness(mm) 26 Surfaced Type Category U Shape Mounting Method Female Thread
U Shape Oval Bars

MISUMI Unit Example related to this product