(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A general-purpose standard hex socket head rotating ball. ·The grip material is phenol resin.
Part Number |
---|
C-PBG8 |
C-PBG10 |
C-PBG12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 246.00 | C-VALUE_LEVERS | 1 Piece(s) | Available | Same day | M8 | 25 | 32 | |
฿ 281.00 ฿ 48.61 | REVOLVING BALLS | 1 Piece(s) | Same day | M10 | 40 | 37 | ||
฿ 281.00 ฿ 48.81 | REVOLVING BALLS | 1 Piece(s) | Same day | M12 | 50 | 48 |
Loading...
Type | Rotation | Shape | Balls | Handle Material | Phenol Plastic |
---|---|---|---|---|---|
Handle Surface Treatment | None | Mounting Section Material | Carbon Steel for Mechanical Structure | Mounting Section Surface Treatment | Zinc Plating |
Mounting Method | Hex Wrench |
How can we improve?
How can we improve?