(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 386.75 | ADJUSTER PADS | 1 Piece(s) | 3 Day(s) | 10 | 28 | 6.5 | 20 | 17.7 | 8 | ||
฿ 386.75 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | 28 | 6.5 | 50 | 17.7 | 8 | ||
฿ 386.75 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 28 | 6.5 | 100 | 17.7 | 8 | |
฿ 473.20 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 38 | 13 | 30 | 23 | 12 | |
฿ 473.20 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 38 | 13 | 80 | 23 | 12 | |
฿ 473.20 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 38 | 13 | 100 | 23 | 12 | |
฿ 600.60 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 48 | 6.5 | 20 | 20.7 | 8 | |
฿ 600.60 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 48 | 6.5 | 50 | 20.7 | 8 | |
฿ 600.60 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 48 | 6.5 | 100 | 20.7 | 8 | |
฿ 623.35 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 48 | 13 | 30 | 23 | 12 | |
฿ 623.35 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 48 | 13 | 80 | 23 | 12 | |
฿ 623.35 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 48 | 13 | 100 | 23 | 12 | |
฿ 705.25 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 58 | 6.5 | 20 | 20.7 | 8 | |
฿ 705.25 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 58 | 6.5 | 50 | 20.7 | 8 | |
฿ 705.25 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 58 | 6.5 | 100 | 20.7 | 8 | |
฿ 723.45 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 58 | 13 | 30 | 23 | 12 | |
฿ 723.45 ฿ 344.58 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | 58 | 13 | 80 | 23 | 12 | ||
฿ 723.45 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | 58 | 13 | 100 | 23 | 12 |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Swivel Angle θ(deg) | 14 |
---|---|---|---|---|---|
Height Adjusting Handle | Not Provided | Thread Material | SS400 Equivalent | Thread Surface Treatment | Trivalent Chromate |
Body Material | SS400 Equivalent | Main Body Surface Treatment | Trivalent Chromate | Properties | Standard |
Swivel Mechanism | Provided |
How can we improve?
How can we improve?