(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Leveling Mount/Heavy Load
- Product Type: Adjusting Bolt.
- Part number for series including of FJFN, FJFNS, FJFNB, FJFNF and FJFNH.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate solution for SS400 Steel.
- Nominal of Thread size (M): 10, 12, 16, 20 and 24.
- Thread Length size75, 100, 125, 130, 150 and 180 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
- The Leveling Mounts: RoHS compliant.
Part Number |
---|
FJFNH12-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 300.30 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | - | Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 100 | 18 | 12 | - |
Loading...
Properties | Standard | Swivel Mechanism | Not Provided |
---|
Please check the type/dimensions/specifications of the part FJFNH12-100 in the Leveling Mount/Heavy Load series.
Part Number |
---|
FJFN12-125 |
FJFN12-150 |
FJFN12-75 |
FJFNH12-125 |
FJFNH12-150 |
FJFNH12-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.65 | 1 Piece(s) | Available | Same day | 10 | Adjusting Bolt | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 125 | 18 | 12 | Not Provided | |
฿ 202.47 | 1 Piece(s) | Available | Same day | 10 | Adjusting Bolt | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 150 | 18 | 12 | Not Provided | |
฿ 179.72 | 1 Piece(s) | Available | Same day | 10 | Adjusting Bolt | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 75 | 18 | 12 | Not Provided | |
฿ 309.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | - | Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 125 | 18 | 12 | - | |
฿ 313.95 | 1 Piece(s) | Available | Same day | 10 | - | Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 150 | 18 | 12 | - | |
฿ 291.20 | 1 Piece(s) | Same day | 10 | - | Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 13 | 75 | 18 | 12 | - |
How can we improve?
How can we improve?