Leveling Mount/Heavy Load

Caution
Product Description
- Leveling Mount/Heavy Load
- Product Type: Adjusting Bolt.
- Part number for series including of FJFN, FJFNS, FJFNB, FJFNF and FJFNH.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate solution for SS400 Steel.
- Nominal of Thread size (M): 10, 12, 16, 20 and 24.
- Thread Length size75, 100, 125, 130, 150 and 180 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
- The Leveling Mounts: RoHS compliant.
Leveling Mounts, Heavy Load
Heavy-load leveling mounts with an adjusting bolt, thread size M10 ~ M24. The screw shaft rotates independently of the pad and tilts 3 ~ 5° to absorb floor inclination.
- The screw shaft is not fixed to the pad, so height can be adjusted easily after installation. The tilt does not affect the vertical load capacity.
- Select by allowable load and mounting thread diameter. For slip resistance or vibration isolation, a rubber-equipped type is recommended.
Material and surface treatment
- The screw shaft rotates and tilts 3–5°.
- M is coarse thread except for the FJFNB type.
| Type | Material | Surface treatment |
|---|---|---|
| FJFN | SS400 equivalent | Trivalent chromate |
| FJFNF | ||
| FJFNB | ||
| FJFNH | ||
| FJFNS | SUS304 equivalent | - |
Part numbers and dimensions
Ordering example
| Type | - | A |
|---|---|---|
| FJFN10 | - | 75 |
| FJFNF20 | - | 150 |
| FJFNH16 | - | 100 |
A selected
| Type | L | D | (ℓ1) | (ℓ2) | E | B | M | Thread pitch | Vertical load capacity (kN) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | M-A | Coarse | *Fine thread | ||||||||
| FJFN FJFNS (stainless steel) FJFNB (fine pitch 1.5 * marked only) | 10-75 | 100 | 60 | 7 | 8 | 18 | 17 | 10 | 1.5 | ― | 10 |
| 10-100 | 125 | ||||||||||
| 12-75 | 101 | 8 | 10 | 19 | 12 | 1.75 | ― | 13 | |||
| 12-100 | 126 | ||||||||||
| 12-125 | 151 | ||||||||||
| 12-150 | 176 | ||||||||||
| 16-75 | 103 | 10 | 13 | 24 | 16 | 2.0 | ― | 16.6 | |||
| 16-100 | 128 | ||||||||||
| 16-130 | 158 | ||||||||||
| 16-150 | 178 | ||||||||||
| 16-180 | 208 | ||||||||||
| *20-100 | 131 | 13 | 16 | 30 | 20 | 2.5 | 1.5 | 39.2 | |||
| *20-130 | 161 | ||||||||||
| *20-150 | 181 | ||||||||||
| *20-180 | 211 | ||||||||||
| 24-100 | 136 | 70 | 16 | 19 | 20 | 36 | 24 | 3.0 | ― | 49.4 | |
| *24-130 | 166 | 1.5 | |||||||||
| 24-150 | 186 | ― | |||||||||
| *24-180 | 216 | 1.5 | |||||||||
| 30-100 | 140 | 80 | 18 | 24 | 22 | 46 | 30 | 3.5 | ― | 68.6 | |
| 30-150 | 190 | ||||||||||
| 30-200 | 240 | ||||||||||
A specified in 10 mm increments
| Type | A 10 mm increments | L | D | (ℓ1) | (ℓ2) | E | B | Vertical load capacity (kN) | |
|---|---|---|---|---|---|---|---|---|---|
| Type | M (coarse) | ||||||||
| FJFNF | 10 | 80–200 | A+25 | 60 | 7 | 8 | 18 | 17 | 10 |
| 12 | 80–250 | A+26 | 8 | 10 | 19 | 13 | |||
| 16 | 80–300 | A+28 | 10 | 13 | 24 | 16.6 | |||
| 20 | 110–300 | A+31 | 13 | 16 | 30 | 39.2 | |||
The screw tip is painted.
Type with handle
| Type | L | d | Y | M (coarse) | Vertical load capacity (kN) | Mass (g) | |
|---|---|---|---|---|---|---|---|
| Type | M-A | ||||||
| FJFNH (with handle) | 10-75 | 100 | 6 | 25 | 10 | 10 | 329 |
| 10-100 | 125 | 340 | |||||
| 12-75 | 101 | 7 | 26 | 12 | 13 | 349 | |
| 12-100 | 126 | 367 | |||||
| 12-125 | 151 | 386 | |||||
| 12-150 | 176 | 408 | |||||
| 16-75 | 103 | 8 | 27 | 16 | 16.6 | 451 | |
| 16-100 | 128 | 461 | |||||
| 16-130 | 158 | 520 | |||||
| 16-150 | 178 | 547 | |||||
| 16-180 | 208 | 586 | |||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Application examples

Cautions and prohibitions
Select by allowable load and mounting screw diameter.
Rubber-backed types are recommended for anti-slip and vibration damping.
To make height adjustment easier after installing the adjuster pad, the threaded part is not fixed to the pad and rotates.
The threaded part can tilt slightly to absorb floor inclination; this does not affect the vertical load capacity.