(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Leveling Mount/Heavy Load
- Product Type: Adjusting Bolt.
- Part number for series including of FJFN, FJFNS, FJFNB, FJFNF and FJFNH.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate solution for SS400 Steel.
- Nominal of Thread size (M): 10, 12, 16, 20 and 24.
- Thread Length size75, 100, 125, 130, 150 and 180 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
- The Leveling Mounts: RoHS compliant.
Part Number |
---|
FJFN20-180 |
FJFN20-180 |
FJFNB20-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 238.87 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 39.2 | 180 | 18 | 20 | Not Provided | |
- | ADJUSTER PADS | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 39.2 | 180 | 18 | 20 | Provided | ||
฿ 950.95 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 39.2 | 180 | 18 | 20 | - |
Loading...
Type | Adjusting Bolt | Properties | Standard | Swivel Mechanism | Not Provided |
---|
How can we improve?
How can we improve?