(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-In Casters - Light Load - Wheel Material: TPE - Swivel
These swivel type screw-in casters are suitable for light duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel With Screw In mounting
- Mounting Height (mm.) : 78 and 105.5
- Allowable Load (daN) : 40 and 50
- Thread Size : M10 and UNC3/8
- Wheel Diameter (mm.) : 50 and 75
- Wheel Width (mm.) : 20 and 25
- Material:
Wheel - TPE (Gray)
Body - SPCC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Mounting Height H(mm) | 78 | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Allowable Load(daN) | 40 | Wheel Material | Elastomer | Fitting Material | Steel |
Thread Dia. M | UNC3/8 | Wheel Dia. D(Ø) | 50 | Wheel Width B(mm) | 20 |
Load Category | Light Load | Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part C-CTLJ50-T in the Screw-In Casters - Light Load - Wheel Material: TPE - Swivel series.
How can we improve?
How can we improve?