(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters - Light Load - Wheel Material: Urethane - Swivel with Stopper
These swivel casters, which come with stopper, are suitable for light duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CNROS38-U |
CNROS50-U |
CNROS75-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 50 | ~35.00 | 20 | 36 | 28 | 46 | 38 | 38 | 17 | ||
฿ 147.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 65 | ~35.00 | 30 | 46 | 35 | 59 | 47 | 50 | 22 | ||
฿ 284.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 93 | 35.01~80.00 | 50 | 55 | 42 | 70 | 58 | 75 | 27 |
Loading...
Caster Type | Swivel Type | Stopper (Detail) | Rotation Stopper | Wheel Material | Urethane (General) |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light Load | Bearing in Wheel | Not Provided |
How can we improve?
How can we improve?