(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Ball Bearing/Double Shielded/Stainless With Flange
Small ball bearings with stainless flange are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 3 and 25
● Outer Diameter Minimum / Maximum (mm.) : 6 and 42
● Width Minimum / Maximum (mm.) : 2.5 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number |
---|
C-FL6901ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.35 | FLANGED BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 12 | 24 | 6 | 2020.2 | 31000 | 1026.2 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUJ2 Equiv. | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | With Flange | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUJ2 | Seal Part Structure | Double Shielded |
Please check the type/dimensions/specifications of the part C-FL6901ZZ in the Small Ball Bearing/Double Shielded/Stainless With Flange series.
Part Number |
---|
C-FL606ZZ |
C-FL608ZZ |
C-FL623ZZ |
C-FL6902ZZ |
C-FL6903ZZ |
C-FL6904ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 104.65 | 1 Piece(s) | Available | Same day | 6 | 17 | 6 | 1533 | 38000 | 584.5 | |
฿ 75.00 | 1 Piece(s) | Same day | 8 | 22 | 7 | 2345 | 34000 | 980 | ||
฿ 113.75 | 1 Piece(s) | Available | 3 Day(s) | 3 | 10 | 4 | 441 | 50000 | 152.6 | |
฿ 350.35 | 1 Piece(s) | Available | 3 Day(s) | 15 | 28 | 7 | 3024.7 | 26000 | 1581.3 | |
฿ 436.80 | 1 Piece(s) | Available | 3 Day(s) | 17 | 30 | 7 | 3211.6 | 23000 | 1795.5 | |
฿ 425.00 | 1 Piece(s) | Same day | 20 | 37 | 9 | 4466.7 | 19000 | 2577.4 |
How can we improve?
How can we improve?