(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Ball Bearing/Double Shielded
Small ball bearings are used for various applications that require low friction and high-speed rotation in small spaces. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter (mm.) : 2, 3, 4, 5, 6 and 8
● Outer Diameter Minimum / Maximum (mm.) : 5 and 28
● Width Minimum / Maximum (mm.) : 2.3 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number |
---|
C-B608ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 8 | 22 | 7 | 2345 | 34000 | 980 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUJ2 Equiv. | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUJ2 | Seal Part Structure | Double Shielded |
Please check the type/dimensions/specifications of the part C-B608ZZ in the Small Ball Bearing/Double Shielded series.
Part Number |
---|
C-B604ZZ |
C-B605ZZ |
C-B606ZZ |
C-B623ZZ |
C-B624ZZ |
C-B625ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 68.25 | 1 Piece(s) | Same day | 4 | 12 | 4 | 670 | 48000 | 245 | ||
฿ 20.00 | 1 Piece(s) | Available | Same day | 5 | 14 | 5 | 931 | 40000 | 354 | |
฿ 20.00 | 1 Piece(s) | Same day | 6 | 17 | 6 | 1533 | 38000 | 585 | ||
฿ 38.00 | 1 Piece(s) | Same day | 3 | 10 | 4 | 441 | 50000 | 153 | ||
฿ 38.00 | 1 Piece(s) | Available | Same day | 4 | 13 | 5 | 910 | 40000 | 340 | |
฿ 20.00 | 1 Piece(s) | Same day | 5 | 16 | 5 | 1211 | 36000 | 469 |
How can we improve?
How can we improve?