(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It can be used for the purpose of fall prevention of bearings. ·Round type.
Part Number |
---|
BTR6 |
BTR12 |
BTR15 |
BTR20 |
BTRM6 |
BTRM10 |
BTRM12 |
BTRM15 |
BTRM20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Thickness of Square Type L / Round Type F (mm) (mm) | Outer Dia. A (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.00 | SUPPORT UNIT | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Black Oxide | 4 | 36 | 28 | 2190 | 865 | |
฿ 794.00 | SUPPORT UNIT | 1 Piece(s) | Available | Same day | 10 | 10 | Black Oxide | 8 | 52 | 42 | 4550 | 1960 | |
฿ 961.00 | SUPPORT UNIT | 1 Piece(s) | Available | Same day | 10 | 15 | Black Oxide | 8 | 63 | 52 | 5600 | 2830 | |
฿ 1,127.00 ฿ 601.82 | SUPPORT UNIT | 1 Piece(s) | Same day | 10 | 20 | Black Oxide | 9 | 85 | 68 | 12800 | 6650 | ||
฿ 825.00 | SUPPORT UNIT | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Electroless Nickel Plating | 4 | 36 | 28 | 2190 | 865 | |
฿ 896.00 | SUPPORT UNIT | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Electroless Nickel Plating | 5 | 43 | 35 | 3350 | 1400 | |
฿ 932.00 | SUPPORT UNIT | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Electroless Nickel Plating | 8 | 52 | 42 | 4550 | 1960 | |
฿ 1,071.00 ฿ 445.43 | SUPPORT UNIT | 1 Piece(s) | Same day | 10 | 15 | Electroless Nickel Plating | 8 | 63 | 52 | 5600 | 2830 | ||
฿ 1,438.00 | SUPPORT UNIT | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | Electroless Nickel Plating | 9 | 85 | 68 | 12800 | 6650 |
Loading...
Type | Support Side | Shape | Round Type | Mounting Method | Side Mount |
---|---|---|---|---|---|
Bearing Type | Radial Bearing | Material | S45C | SET | Support Side Support Units Only |
How can we improve?
How can we improve?