(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Precision Ball Screws Standard Nut - Shaft Dia. 8; Lead 2 - Accuracy Grade C5 from MISUMI.
- The Precision Ball Screws have shaft diameter of 8mm, and lead size is 2mm.
- The accuracy grade for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 210mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.
Type | Precision | Nut Type | Standard Nut | Flange Shape | Round Shape, 2 Set Screw Flats at both ends |
---|---|---|---|---|---|
Accuracy Grade | C5 | Screw Shaft O.D.(Ø) | 8 | Lead(mm) | 2 |
Preload | Not Preloaded | Operating Condition | Standard | Twisting Direction | Right |
Axial Play | 0.20 or Less | Nut Structure | Single | Recirculating Method | End Cap Type |
Number of Circuits(Num. of Rows) x (Num. of Turns) | 1 x 3 | Basic Load Rating: Dynamic Load(N) | 1400 | Basic Load Rating: Static Load(N) | 1800 |
Material | S55C | Screw Shaft Surface Treatment | Not Provided | Shaft End Dimension (Selectable, Configurable) | Selectable |
Nut Size | Standard |
How can we improve?
How can we improve?