Rolled Ball Screws Compact Nut - Shaft Dia. 25; Lead 5 - Accuracy Grade C10

Caution
Product Description
- Rolled Ball Screws Compact Nut - Shaft Dia. 25; Lead 5 - Accuracy Grade C10 from MISUMI.
- The Rolled Ball Screws have shaft diameter of 25mm, and lead size is 5mm.
- The accuracy grade option for this product is C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 2,000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420H.
Rolled Ball Screws, Compact Nut, Shaft Dia. 25, Lead 5
Rolled ball screws with a compact nut for a lower-profile linear-motion layout and a longer stroke. Choose BSSC or BSSCK, then shaft length L and, for BSSCK, F and P.
- BSSC is the standard type; its nut travel range Y is L−118.
- BSSCK allows F and P to be specified; its nut travel range Y is L−(91+F).
- For BSSCK, F is selectable from 27~45 and P from 10~15, with F≤P×3.
- The nut travel range Y must be greater than the overall nut length.
Types and components
| P | Tolerance |
|---|---|
| 10 | 0 -0.009 |
| 11–15 | 0 -0.011 |
- *Supplied collar (1 pc) Material: S45C Surface treatment: black oxide
| Nut Type | Type | Accuracy grade | Thread dia. | Lead | Screw shaft | Nut | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Standard | F, P specified | Material | Hardness | Surface treatment | Material | Hardness | Surface treatment | ||||
| Compact nut | BSSC | BSSCK | C10 | 25 | 5 | S55C | Induction hardened 56–62HRC | - | SCM420H | Carburized and hardened 58–62HRC | - |
Part numbers and dimensions
Ordering example
| Type | - | L | - | F | - | P |
|---|---|---|---|---|---|---|
| BSSC2505 BSSCK2505 | - | 521 | ||||
| - | 300 | - | F32 | - | P13 | |
| Nut Type | Accuracy grade | Type | 1 mm increments | Y | Ball dia. | Ball center dia. | Thread root dia. | Circuits | Basic load rating | Axial play | Helix direction | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | L | *F | *P | C (dynamic) kN | Co (static) kN | |||||||||
| Compact Nut | C10 | BSSC | 25 | 05 | 200–2000 | 27 | 15 | L-118 | 3.175 | 25.5 | (22.25) | 3 turns, 1 row | 5.47 | 12.52 | 0.10 or less | Right |
| BSSCK | 27–45 | 10–15 | L-(91+F) | |||||||||||||
| *F and P can be specified for BSSCK only. F ≤ P×3. Y (nut travel range) > (nut overall length). kgf = N×0.101972 | ||||||||||||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Compact nut features
Smaller nut O.D. Lower-profile linear mechanism. Longer stroke.
Combined with the low-profile support units, the drive mechanism is 2 mm lower.
Related parts: can be used in combination with the parts below.
Support unit (square, low profile type), support unit (round type), nut bracket (block type)
| Combination with support units | Combination with nut brackets | |||||||||||
| Ball screw type | Recommended support unit | Ball screw type | Recommended nut bracket | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | shape | Fixed side | Support side | Type | Screw shaft O.D. | Lead | Type | ||
| Type | No. | Type | No. | |||||||||
| BSSC | 25 | 05 | BSV | 20 | Square Low profile | ○ | BSSC | 25 | 05 | BNFB BNFM BNFR BNFA | 2005C | |
| BUV | 20 | ○ | 2010C | |||||||||
| BRW | 20 | Round | ○ | 2505C | ||||||||
| BUR | 20 | ○ | ||||||||||
| Support units are available in many variations besides the types above. | ||||||||||||