(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Rolled Ball Screws Standard Nut - Shaft Dia. 15, Lead 5, 10,16, 20 - Accuracy Grade C7, C10 from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 15 mm and are available in four different lead sizes: 5mm, 10mm, 16mm or 20mm.
- The accuracy grade options for this product are C7 and C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1,200mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.
Part Number |
---|
C-BSSCA1505-[150-1200/1] |
C-BSSCA1510-[200-1200/1] |
C-BSSCA1516-[200-1200/1] |
C-BSSCA1520-[200-1200/1] |
C-BSSCAK1505-[150-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSCAK1510-[200-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSCAK1516-[200-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSCAK1520-[200-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSTA1505-[150-1200/1] |
C-BSSTA1510-[200-1200/1] |
C-BSSTA1516-[200-1200/1] |
C-BSSTA1520-[200-1200/1] |
C-BSSTAK1505-[150-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSTAK1510-[200-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSTAK1516-[200-1200/1]-F[15-30/1]-P[6-10/1] |
C-BSSTAK1520-[200-1200/1]-F[15-30/1]-P[6-10/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy Grade | Lead (mm) | Number of Circuits (Num. of Rows) x (Num. of Turns) | Shaft Screw Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Shaft End Length F (mm) | Shaft Dia. P (Ø) | Shaft End Dimension (Selectable, Configurable) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 5 | 1 x 3.8 | 150 ~ 1200 | 3600 | 7400 | - | - | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 10 | 1 x 2.8 | 200 ~ 1200 | 3600 | 7400 | - | - | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 16 | 1 x 1.8 | 200 ~ 1200 | 3000 | 7100 | - | - | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 20 | 1 x 1.8 | 200 ~ 1200 | 4100 | 9300 | - | - | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 5 | 1 x 3.8 | 150 ~ 1200 | 3600 | 7400 | 15 ~ 30 | 6 ~ 10 | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 10 | 1 x 2.8 | 200 ~ 1200 | 3600 | 7400 | 15 ~ 30 | 6 ~ 10 | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 16 | 1 x 1.8 | 200 ~ 1200 | 3000 | 7100 | 15 ~ 30 | 6 ~ 10 | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C10 | 20 | 1 x 1.8 | 200 ~ 1200 | 4100 | 9300 | 15 ~ 30 | 6 ~ 10 | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 5 | 1 x 3.8 | 150 ~ 1200 | 3600 | 7400 | - | - | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 10 | 1 x 2.8 | 200 ~ 1200 | 3600 | 7400 | - | - | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 16 | 1 x 1.8 | 200 ~ 1200 | 3000 | 7100 | - | - | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 20 | 1 x 1.8 | 200 ~ 1200 | 4100 | 9300 | - | - | Configurable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 5 | 1 x 3.8 | 150 ~ 1200 | 3600 | 7400 | 15 ~ 30 | 6 ~ 10 | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 10 | 1 x 2.8 | 200 ~ 1200 | 3600 | 7400 | 15 ~ 30 | 6 ~ 10 | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 16 | 1 x 1.8 | 200 ~ 1200 | 3000 | 7100 | 15 ~ 30 | 6 ~ 10 | Selectable | ||
- | ROLLED BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | C7 | 20 | 1 x 1.8 | 200 ~ 1200 | 4100 | 9300 | 15 ~ 30 | 6 ~ 10 | Selectable |
Loading...
Type | Rolled | Nut Type | Standard Nut | Flange Shape | Round Shape, 2 Set Screw Flats at both ends |
---|---|---|---|---|---|
Screw Shaft O.D.(Ø) | 15 | Preload | Not Preloaded | Operating Condition | Standard |
Twisting Direction | Right | Axial Play | 0.10 or Less | Nut Structure | Single |
Recirculating Method | End Cap Type | Axial End Type | Standard Shaft End Alterations Item | Material | S55C |
Screw Shaft Surface Treatment | Not Provided | Nut Size | Standard |
How can we improve?
How can we improve?