(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Rolled Ball Screws Compact Nut - Shaft Dia. 12; Lead 4 - Accuracy Grade C10 from MISUMI.
- The Rolled Ball Screws have shaft diameter of 12mm, and lead size is 4mm.
- The accuracy grade for this product is C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 800mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420H.
Part Number |
---|
BSSC1204-[150-800/1] |
BSSCK1204-[150-800/1]-F[15-24/1]-P[5-8/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Recirculating Method | Shaft Screw Overall Length L (mm) | Shaft End Length F (mm) | Shaft Dia. P (Ø) | Shaft End Dimension (Selectable, Configurable) | Shaft Dia. P (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | BALL SCREW | 1 Piece(s) | 6 Day(s) | End Deflector Type | 150 ~ 800 | 15 | 8 | Selectable | - | ||
- | BALL SCREW | 1 Piece(s) | 6 Day(s) | Tube Type | 150 ~ 800 | 15 ~ 24 | - | Configurable | 5 ~ 8 |
Loading...
Type | Rolled | Nut Type | Standard Nut | Flange Shape | Round Shape, 2 Set Screw Flats at both ends |
---|---|---|---|---|---|
Accuracy Grade | C10 | Screw Shaft O.D.(Ø) | 12 | Lead(mm) | 4 |
Preload | Not Preloaded | Operating Condition | Standard | Twisting Direction | Right |
Axial Play | 0.05 or Less | Nut Structure | Single | Number of Circuits(Num. of Rows) x (Num. of Turns) | 1 x 4 |
Basic Load Rating: Dynamic Load(N) | 2790 | Basic Load Rating: Static Load(N) | 5270 | Grease Type | Standard |
Nut Size | Compact |
How can we improve?
How can we improve?