1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contact Probe / Receptacle (With Lead), 058 Series【50 Pieces Per Package】

Contact Probe / Receptacle (With Lead), 058 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,137.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 1.9mm

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPT058-B
NPT058-E
NPT058-J
NPT058-U1
NRT058W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)

฿ 1,137.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1[Needle] Needle B2[Carbon Steel] SK4-----

฿ 1,137.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1[Triangular Pyramid] Triangular Pyramid E2[Carbon Steel] SK4-----

฿ 1,137.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1[Sphere Shape (SR)] Sphere (SR) J2[Carbon Steel] SK4-----

฿ 1,137.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1[Tapered Crown] Tapered Crown U12[Carbon Steel] SK4-----

฿ 1,705.00

C-VALUE RECEPTACLE 1 Pack(s)

50 Pieces Per Package

Same day Receptacle----0.01~10.7815.1~200.8216.25

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Phosphor Bronze Properties Standard

MISUMI Unit Example related to this product