(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LMUF6L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 951.00 | LINEAR BUSHING | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 19 | [Steel] SUJ2 Equivalent | No Surface Treatment | 12 | 12 | 206 | 265 | -0.009 | SUJ2 Equivalent | Stainless Steel | With Seal | L Type (Heat Resistant) |
Loading...
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Single | Motion | Linear |
Types | Straight | Length | Single |
Please check the type/dimensions/specifications of the part LMUF6L in the Linear Bushings - Single series.
Part Number |
---|
LMU-N16 |
LMU-N20 |
LMU-N25 |
LMUF8 |
LMUF8G |
LMUF8H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.00 | 1 Piece(s) | Available | Same day | 10 | 16 | 37 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 12 | 775 | 1180 | -0.009 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
฿ 236.60 | 1 Piece(s) | Available | Same day | 10 | 20 | 42 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 15 | 882 | 1370 | -0.01 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
฿ 313.95 | 1 Piece(s) | Available | Same day | 10 | 25 | 59 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 15 | 980 | 1570 | -0.01 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
฿ 268.45 | 1 Piece(s) | Available | Same day | 10 | 8 | 24 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 12 | 265 | 380 | -0.009 | SUJ2 Equivalent | Stainless Steel | With Seal | Not Provided | |
฿ 941.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 24 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 12 | 265 | 380 | -0.009 | SUJ2 Equivalent | Stainless Steel | With Seal | G Type (Low Dust Generation) | |
฿ 814.45 | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 24 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 12 | 265 | 380 | -0.009 | SUJ2 Equivalent | Stainless Steel | With Seal | H Type (For Food, Drinking Water) |
How can we improve?
How can we improve?