Linear Bushings - Single

Brand :
MISUMI

Caution

  • Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
  • Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

(With Seal)

Linear Bushing - Straight, Single: Related Image
TypeOuter CylinderBallsRetainerOperating Ambient Temperature[A] Accessory
[M] Material[H] Hardness[S] Surface Treatment[M] Material[M] Material
LMUSUJ2 Equivalent58HRC or more—SUJ2 EquivalentPlastic (Duracon M90 Equivalent)-20 to 80°CSeal [M] Material
Nitrile Rubber
(-20 to 120°C)
LMU−N
LMUFStainless Steel (SUS)-20 to 110°C
LMUF−N
LMURLow Temperature Black Chrome PlatingSUS440C EquivalentPlastic (Duracon M90 Equivalent)-20 to 80°C
LMUMElectroless Nickel Plating
LMUM−N
LMUMFStainless Steel (SUS)-20 to 110°C
SLMUSUS440C Equivalent56HRC or more—Plastic (Duracon M90 Equivalent)-20 to 80°C
SLMUSStainless Steel (SUS)-20 to 120°C

App. Example

Linear Bushing - Straight, Single: Related Image

▲ Semiconductor conveyor tray locating mechanism

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Linear Bushings - Single | MISUMI | MISUMI Thailand