(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Have a high accuracy in perpendicularity of shaft ends (0.03) and thus, are suitable for performing parts assembly that requires high accuracy.
Part Number |
---|
VPSFPG8-[25-298/1]-F[2-24/1]-P6-M3-SC[0-290/1] |
VPSFPG10-[25-348/1]-F[2-48/1]-P[6,7,8]-M[3,4,5]-SC[0-340/1] |
VPSFPG12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-SC[0-338/1] |
VPSFPG12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-SC[0-338/1] |
VPSFPG13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-SC[0-338/1] |
VPSFPG13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-SC[0-338/1] |
VPSFPG15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-SC[0-338/1] |
VPSFPG15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-SC[0-338/1] |
VPSFPG16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-SC[0-338/1] |
VPSFPG16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-SC[0-338/1] |
VPSFPG18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,5,6,8,10,12]-SC[0-338/1] |
VPSFPG18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,8,10,12]-SC[0-338/1] |
VPSFPG20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-SC[0-438/1] |
VPSFPG20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-SC[0-438/1] |
VPSFPG25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-SC[0-438/1] |
VPSFPG25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-SC[0-438/1] |
VPSFPG30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-SC[0-433/1] |
VPSFPG30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20]-SC[0-433/1] |
VRAG8-[25-298/1]-F[2-24/1]-P6-M3 |
VRAG10-[25-348/1]-F[2-48/1]-P[6,7,8]-M[3,4,5] |
VRAG12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6] |
VRAG12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6 |
VRAG13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8] |
VRAG13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,8] |
VRAG15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10] |
VRAG15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10] |
VRAG16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10] |
VRAG16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10] |
VRAG18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,5,6,8,10,12] |
VRAG18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,8,10,12] |
VRAG20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12] |
VRAG20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12] |
VRAG25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16] |
VRAG25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16] |
VRAG30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24] |
VRAG30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20] |
VRPG8-[25-298/1]-F[2-24/1]-P6-M3-SC[0-290/1] |
VRPG10-[25-348/1]-F[2-48/1]-P[6,7,8]-M[3,4,5]-SC[0-340/1] |
VRPG12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-SC[0-338/1] |
VRPG12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-SC[0-338/1] |
VRPG13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-SC[0-338/1] |
VRPG13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-SC[0-338/1] |
VRPG15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-SC[0-338/1] |
VRPG15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-SC[0-338/1] |
VRPG16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-SC[0-338/1] |
VRPG16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-SC[0-338/1] |
VRPG18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,5,6,8,10,12]-SC[0-338/1] |
VRPG18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,8,10,12]-SC[0-338/1] |
VRPG20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-SC[0-438/1] |
VRPG20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-SC[0-438/1] |
VRPG25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-SC[0-438/1] |
VRPG25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-SC[0-438/1] |
VRPG30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24] |
VRPG30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20] |
VSFAG8-[25-298/1]-F[2-24/1]-P6-M3 |
VSFAG10-[25-348/1]-F[2-48/1]-P[6,7,8]-M[3,4,5] |
VSFAG12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6] |
VSFAG12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6 |
VSFAG13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8] |
VSFAG13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,8] |
VSFAG15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10] |
VSFAG15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10] |
VSFAG16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10] |
VSFAG16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10] |
VSFAG18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,5,6,8,10,12] |
VSFAG18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,8,10,12] |
VSFAG20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12] |
VSFAG20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12] |
VSFAG25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16] |
VSFAG25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16] |
VSFAG30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24] |
VSFAG30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20] |
VSFPG8-[25-298/1]-F[2-24/1]-P6-M3-SC[0-290/1] |
VSFPG10-[25-348/1]-F[2-48/1]-P[6,7,8]-M[3,4,5]-SC[0-340/1] |
VSFPG12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-SC[0-338/1] |
VSFPG12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-SC[0-338/1] |
VSFPG13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-SC[0-338/1] |
VSFPG13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-SC[0-338/1] |
VSFPG15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-SC[0-338/1] |
VSFPG15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-SC[0-338/1] |
VSFPG16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-SC[0-338/1] |
VSFPG16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-SC[0-338/1] |
VSFPG18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,5,6,8,10,12]-SC[0-338/1] |
VSFPG18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,8,10,12]-SC[0-338/1] |
VSFPG20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-SC[0-438/1] |
VSFPG20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-SC[0-438/1] |
VSFPG25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-SC[0-438/1] |
VSFPG25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-SC[0-438/1] |
VSFPG30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-SC[0-433/1] |
VSFPG30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20]-SC[0-433/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Hardness | Add Wrench Flats at One Location [SC] (mm) | F (mm) | P (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 8 | 25 ~ 298 | Induction Hardened (56HRC~) | 0 ~ 290 | 2 ~ 24 | 6 | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 10 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 340 | 2 ~ 48 | 6 ~ 8 | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 12 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 12 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 40 | 6 ~ 10 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 13 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 13 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 44 | 6 ~ 11 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 15 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 15 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 52 | 6 ~ 13 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 16 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 16 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 56 | 6 ~ 14 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 18 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 64 | 8 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 18 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 64 | 8 ~ 16 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 20 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 68 | 8 ~ 17 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 20 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 68 | 8 ~ 17 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 25 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 88 | 8 ~ 22 | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 25 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 88 | 8 ~ 22 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 30 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 433 | 2 ~ 108 | 9 ~ 27 | 5 ~ 20 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Hard Chrome Plating | 30 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 433 | 2 ~ 108 | 9 ~ 27 | - | 6 | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 8 | 25 ~ 298 | Induction Hardened (58HRC~) | - | 2 ~ 24 | 6 | 3 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 10 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 48 | 6 ~ 8 | 3 ~ 5 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 12 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 12 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 40 | 6 ~ 10 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 13 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 13 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 44 | 6 ~ 11 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 15 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 15 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 52 | 6 ~ 13 | - | 6 ~ 10 | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 16 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 16 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 56 | 6 ~ 14 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 18 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 64 | 8 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 18 | 25 ~ 348 | Induction Hardened (58HRC~) | - | 2 ~ 64 | 8 ~ 16 | - | 6 ~ 12 | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 20 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 68 | 8 ~ 17 | 4 ~ 12 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 20 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 68 | 8 ~ 17 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 25 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 88 | 8 ~ 22 | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 25 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 88 | 8 ~ 22 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 30 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 108 | 9 ~ 27 | 5 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 30 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 108 | 9 ~ 27 | - | 6 ~ 20 | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 8 | 25 ~ 298 | Induction Hardened (58HRC~) | 0 ~ 290 | 2 ~ 24 | 6 | 3 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 10 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 340 | 2 ~ 48 | 6 ~ 8 | 3 ~ 5 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 12 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 12 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 40 | 6 ~ 10 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 13 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 13 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 44 | 6 ~ 11 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 15 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 15 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 52 | 6 ~ 13 | - | 6 ~ 10 | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 16 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 16 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 56 | 6 ~ 14 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 18 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 64 | 8 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 18 | 25 ~ 348 | Induction Hardened (58HRC~) | 0 ~ 338 | 2 ~ 64 | 8 ~ 16 | - | 6 ~ 12 | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 20 | 25 ~ 448 | Induction Hardened (58HRC~) | 0 ~ 438 | 2 ~ 68 | 8 ~ 17 | 4 ~ 12 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 20 | 25 ~ 448 | Induction Hardened (58HRC~) | 0 ~ 438 | 2 ~ 68 | 8 ~ 17 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 25 | 25 ~ 448 | Induction Hardened (58HRC~) | 0 ~ 438 | 2 ~ 88 | 8 ~ 22 | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 25 | 25 ~ 448 | Induction Hardened (58HRC~) | 0 ~ 438 | 2 ~ 88 | 8 ~ 22 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 30 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 108 | 9 ~ 27 | 5 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Low Temperature Black Chrome Plating | 30 | 25 ~ 448 | Induction Hardened (58HRC~) | - | 2 ~ 108 | 9 ~ 27 | - | 6 ~ 20 | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 8 | 25 ~ 298 | Induction Hardened (56HRC~) | - | 2 ~ 24 | 6 | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 10 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 48 | 6 ~ 8 | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 40 | 6 ~ 10 | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 40 | 6 ~ 10 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 13 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 13 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 44 | 6 ~ 11 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 15 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 15 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 52 | 6 ~ 13 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 16 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 16 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 56 | 6 ~ 14 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 18 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 64 | 8 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 18 | 25 ~ 348 | Induction Hardened (56HRC~) | - | 2 ~ 64 | 8 ~ 16 | - | 6 ~ 12 | ||
- | LINEARSHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 20 | 25 ~ 448 | Induction Hardened (56HRC~) | - | 2 ~ 68 | 8 ~ 17 | 4 ~ 5 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 20 | 25 ~ 448 | Induction Hardened (56HRC~) | - | 2 ~ 68 | 8 ~ 17 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 25 | 25 ~ 448 | Induction Hardened (56HRC~) | - | 2 ~ 88 | 8 ~ 22 | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 25 | 25 ~ 448 | Induction Hardened (56HRC~) | - | 2 ~ 88 | 8 ~ 22 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 30 | 25 ~ 448 | Induction Hardened (56HRC~) | - | 2 ~ 108 | 9 ~ 27 | 5 ~ 20 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 30 | 25 ~ 448 | Induction Hardened (56HRC~) | - | 2 ~ 108 | 9 ~ 27 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 8 | 25 ~ 298 | Induction Hardened (56HRC~) | 0 ~ 290 | 2 ~ 24 | 6 | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 10 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 340 | 2 ~ 48 | 6 | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 40 | 6 ~ 10 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 13 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 13 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 44 | 6 ~ 11 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 15 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 15 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 52 | 6 ~ 13 | - | 6 ~ 10 | ||
- | LINEARSHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 16 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 56 | 6 ~ 14 | 3 ~ 5 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 16 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 56 | 6 ~ 14 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 18 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 64 | 8 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 18 | 25 ~ 348 | Induction Hardened (56HRC~) | 0 ~ 338 | 2 ~ 64 | 8 ~ 16 | - | 6 ~ 12 | ||
- | LINEARSHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 20 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 68 | 8 ~ 17 | 4 ~ 5 | - | ||
- | LINEARSHAFT | 1 Piece(s) | 11 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 20 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 68 | 8 ~ 17 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 25 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 88 | 8 ~ 22 | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 25 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 438 | 2 ~ 88 | 8 ~ 22 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 30 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 433 | 2 ~ 108 | 9 ~ 27 | 5 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 30 | 25 ~ 448 | Induction Hardened (56HRC~) | 0 ~ 433 | 2 ~ 108 | 9 ~ 27 | - | 6 ~ 20 |
Loading...
Basic Shape | One End Stepped | End Shape (Left) | Tapped | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.03) | Heat Treatment | Induction Hardened | Shaft Fit Tolerance | g6 |
How can we improve?
How can we improve?