1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Precision Linear Shafts-Both Ends Tapped / Both Ends Tapped with Wrench Flats (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Have a high accuracy in perpendicularity of shaft ends (0.03) and thus, are suitable for performing parts assembly that requires high accuracy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VFJW4-[25-200/1]-M2-N2
VFJW5-[25-300/1]-M[2.6,​3]-N[2.6,​3]
VFJW6-[25-350/1]-M3-N3
VFJW8-[25-500/1]-M[3,​4,​5]-N[3,​4,​5]
VFJW10-[25-500/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
VFJW10-[25-500/1]-M[3,​4,​5,​6]-ND6
VFJW10-[25-500/1]-MD6-N[3,​4,​5,​6]
VFJW10-[25-500/1]-MD6-ND6
VFJW12-[25-500/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
VFJW12-[25-500/1]-M[4,​5,​6,​8]-ND[6,​8]
VFJW12-[25-500/1]-M[4,​5,​6,​8]-NSC8
VFJW12-[25-500/1]-MD[6,​8]-N[4,​5,​6,​8]
VFJW12-[25-500/1]-MD[6,​8]-ND[6,​8]
VFJW12-[25-500/1]-MD[6,​8]-NSC8
VFJW12-[25-500/1]-MSC8-N[4,​5,​6,​8]
VFJW12-[25-500/1]-MSC8-ND[6,​8]
VFJW12-[25-500/1]-MSC8-NSC8
VFJW13-[25-500/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
VFJW13-[25-500/1]-M[4,​5,​6,​8]-ND[6,​8]
VFJW13-[25-500/1]-M[4,​5,​6,​8]-NSC8
VFJW13-[25-500/1]-MD[6,​8]-N[4,​5,​6,​8]
VFJW13-[25-500/1]-MD[6,​8]-ND[6,​8]
VFJW13-[25-500/1]-MD[6,​8]-NSC8
VFJW13-[25-500/1]-MSC8-N[4,​5,​6,​8]
VFJW13-[25-500/1]-MSC8-ND[6,​8]
VFJW13-[25-500/1]-MSC8-NSC8
VFJW15-[25-500/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
VFJW15-[25-500/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]
VFJW15-[25-500/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]
VFJW15-[25-500/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
VFJW15-[25-500/1]-MD[6,​8,​10]-ND[6,​8,​10]
VFJW15-[25-500/1]-MD[6,​8,​10]-NSC[8,​10]
VFJW15-[25-500/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]
VFJW15-[25-500/1]-MSC[8,​10]-ND[6,​8,​10]
VFJW15-[25-500/1]-MSC[8,​10]-NSC[8,​10]
VFJW16-[25-500/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
VFJW16-[25-500/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]
VFJW16-[25-500/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]
VFJW16-[25-500/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
VFJW16-[25-500/1]-MD[6,​8,​10]-ND[6,​8,​10]
VFJW16-[25-500/1]-MD[6,​8,​10]-NSC[8,​10]
VFJW16-[25-500/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]
VFJW16-[25-500/1]-MSC[8,​10]-ND[6,​8,​10]
VFJW16-[25-500/1]-MSC[8,​10]-NSC[8,​10]
VFJW18-[25-400/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFJW18-[25-400/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
VFJW18-[25-400/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12]
VFJW18-[25-400/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFJW18-[25-400/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
VFJW18-[25-400/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]
VFJW18-[25-400/1]-MSC[8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFJW18-[25-400/1]-MSC[8,​10,​12]-ND[6,​8,​10,​12]
VFJW18-[25-400/1]-MSC[8,​10,​12]-NSC[8,​10,​12]
VFJW20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFJW20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
VFJW20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
VFJW20-[30-500/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFJW20-[30-500/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
VFJW20-[30-500/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
VFJW20-[30-500/1]-MSC[8,​10,​12,​14]-N[4,​5,​6,​8,​10,​12]
VFJW20-[30-500/1]-MSC[8,​10,​12,​14]-ND[6,​8,​10,​12]
VFJW20-[30-500/1]-MSC[8,​10,​12,​14]-NSC[8,​10,​12,​14]
VFJW25-[30-500/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
VFJW25-[30-500/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
VFJW25-[30-500/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
VFJW25-[30-500/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
VFJW25-[30-500/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
VFJW25-[30-500/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
VFJW25-[30-500/1]-MSC[8,​10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12,​16]
VFJW25-[30-500/1]-MSC[8,​10,​12,​14,​18]-ND[6,​8,​10,​12,​16]
VFJW25-[30-500/1]-MSC[8,​10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]
VFJW30-[30-500/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
VFJW30-[30-500/1]-M[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
VFJW30-[30-500/1]-M[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
VFJW30-[30-500/1]-MD[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
VFJW30-[30-500/1]-MD[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
VFJW30-[30-500/1]-MD[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
VFJW30-[30-500/1]-MSC[8,​10,​12,​14,​18]-N[6,​8,​10,​12,​16,​20]
VFJW30-[30-500/1]-MSC[8,​10,​12,​14,​18]-ND[6,​8,​10,​12,​16,​20]
VFJW30-[30-500/1]-MSC[8,​10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]
VFJZ6-[25-350/1]-M3-N3-SC[0-292/1]
VFJZ8-[25-350/1]-M[3,​4,​5]-N[3,​4,​5]-SC[0-292/1]
VFJZ10-[25-400/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]-SC[0-342/1]
VFJZ10-[25-400/1]-M[3,​4,​5,​6]-ND6-SC[0-342/1]
VFJZ10-[25-400/1]-MD6-N[3,​4,​5,​6]-SC[0-342/1]
VFJZ10-[25-400/1]-MD6-ND6-SC[0-342/1]
VFJZ12-[25-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]-SC[0-340/1]
VFJZ12-[25-400/1]-M[4,​5,​6,​8]-ND[6,​8]-SC[0-340/1]
VFJZ12-[25-400/1]-M[4,​5,​6,​8]-NSC8-SC[0-340/1]
VFJZ12-[25-400/1]-MD[6,​8]-N[4,​5,​6,​8]-SC[0-340/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Hardness Add Wrench Flats at One Location [SC]
(mm)
Change Tapped Thread M to Fine One [MSC]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND]
(mm)

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided425 ~ 200Induction Hardened (58HRC~)---22--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided525 ~ 300Induction Hardened (58HRC~)---2.6 ~ 32.6 ~ 3--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided625 ~ 350Induction Hardened (58HRC~)---33--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 500Induction Hardened (58HRC~)---3 ~ 43 ~ 5--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 500Induction Hardened (58HRC~)---3 ~ 63 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 500Induction Hardened (58HRC~)---3 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 500Induction Hardened (58HRC~)----3 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 500Induction Hardened (58HRC~)-----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)---4 ~ 64 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)---4 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)--84 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)----4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)-----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)-8--4 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 500Induction Hardened (58HRC~)-88----

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)---4 ~ 64 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)---4 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)--84 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)----4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)-----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)-8--4 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 500Induction Hardened (58HRC~)-88----

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)---4 ~ 64 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)---4 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)--84 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)----4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)-----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)-8--4 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 500Induction Hardened (58HRC~)-88----

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)---4 ~ 64 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)---4 ~ 6--6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)--84 ~ 6---

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)----4 ~ 66-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)-----66

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)-8--4 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 500Induction Hardened (58HRC~)-88----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)---4 ~ 124 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)---4 ~ 12--6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)--8 ~ 124 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)----4 ~ 126 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)-----6 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)--8 ~ 12--6 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)-8 ~ 12--4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)-8 ~ 12----6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 400Induction Hardened (58HRC~)-8 ~ 128 ~ 12----

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)---4 ~ 64 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)---4 ~ 6--6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)--84 ~ 6---

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)----4 ~ 66-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)-----66

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)-8--4 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2030 ~ 500Induction Hardened (58HRC~)-88----

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)---4 ~ 164 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)---4 ~ 16--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)--84 ~ 16---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)----4 ~ 166-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)-----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)-8--4 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2530 ~ 500Induction Hardened (58HRC~)-88----

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)---6 ~ 166 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)---6 ~ 16--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)--86 ~ 16---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)----6 ~ 166-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)-----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)--8--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)-8--6 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)-8----6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3030 ~ 500Induction Hardened (58HRC~)-88----

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided625 ~ 350Induction Hardened (58HRC~)0 ~ 292--33--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 350Induction Hardened (58HRC~)0 ~ 292--3 ~ 43 ~ 5--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 400Induction Hardened (58HRC~)0 ~ 342--3 ~ 63 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 400Induction Hardened (58HRC~)0 ~ 342--3 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 400Induction Hardened (58HRC~)0 ~ 342---3 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 400Induction Hardened (58HRC~)0 ~ 342----66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 400Induction Hardened (58HRC~)0 ~ 340--4 ~ 64 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 400Induction Hardened (58HRC~)0 ~ 340--4 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 400Induction Hardened (58HRC~)0 ~ 340-84 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 400Induction Hardened (58HRC~)0 ~ 340---4 ~ 66-

Loading...

Basic Information

Basic Shape Solid End Shape (Left) Tapped End Shape (Right) Tapped
Shaft End Perpendicularity Perpendicularity (0.03) Heat Treatment Induction Hardened Shaft Fit Tolerance g6

MISUMI Unit Example related to this product