1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slot Pins for Inspection Components - Threaded, Tapered (Round / Rotating, Diamond-Shaped) (Part Number)

Slot Pins for Inspection Components - Threaded, Tapered (Round / Rotating, Diamond-Shaped)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable when clamping workpieces with threaded part and determining their location with tapered area.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJPGMT8-P[5-6/0.01]-S0-M[3,​4]-L0-B[5-25/1]
KJPGMT8-P[5-6/0.01]-S0-M[3,​4]-L[2-25/1]-B[5-25/1]
KJPGMT8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L0-B[5-25/1]
KJPGMT8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L[2-25/1]-B[5-25/1]
KJPGMT10-P[5-8/0.01]-S0-M[4,​5,​6]-L0-B[5-25/1]
KJPGMT10-P[5-8/0.01]-S0-M[4,​5,​6]-L[2-25/1]-B[5-25/1]
KJPGMT10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L0-B[5-25/1]
KJPGMT10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[2-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S0-M[4,​5,​6,​8,​10]-L0-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S0-M[4,​5,​6,​8,​10]-L[2-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S[5-15/1]-M[4,​5,​6,​8,​10]-L0-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S[5-15/1]-M[4,​5,​6,​8,​10]-L[2-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S[5-15/1]-MS10-L0-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S[5-15/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMT12-P[5-10/0.01]-S0-M[4,​5,​6,​8]-L0-B[5-25/1]
KJPGMT12-P[5-10/0.01]-S0-M[4,​5,​6,​8]-L[0-25/1]-B[5-25/1]
KJPGMT12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L0-B[5-25/1]
KJPGMT12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[0-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S0-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S0-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S[6-19/1]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S[6-19/1]-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S[6-19/1]-MS10-L0-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S[6-19/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S0-M[4,​5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S0-M[4,​5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S[7-13/1]-M[4,​5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S[7-13/1]-M[4,​5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S[7-13/1]-MS10-L0-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S[7-13/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S0-M[6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S0-M[6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S[8-24/1]-M[6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S[8-24/1]-M[6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S[8-24/1]-MS10-L0-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S[8-24/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S0-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S0-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S[9-17/1]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S[9-17/1]-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S[9-17/1]-MS10-L0-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S[9-17/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S0-M[6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S0-M[6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S[10-29/1]-M[6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S[10-29/1]-M[6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S[10-29/1]-MS10-L0-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S[10-29/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S0-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S0-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S[14-19/1]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S[14-19/1]-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S[14-19/1]-MS10-L0-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S[14-19/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMTC8-P[5-6/0.01]-S0-M[3,​4]-L0-B[5-25/1]
KJPGMTC8-P[5-6/0.01]-S0-M[3,​4]-L[2-25/1]-B[5-25/1]
KJPGMTC8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L0-B[5-25/1]
KJPGMTC8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L[2-25/1]-B[5-25/1]
KJPGMTC10-P[5-8/0.01]-S0-M[4,​5,​6]-L0-B[5-25/1]
KJPGMTC10-P[5-8/0.01]-S0-M[4,​5,​6]-L[2-25/1]-B[5-25/1]
KJPGMTC10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L0-B[5-25/1]
KJPGMTC10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[2-25/1]-B[5-25/1]
KJPGMTC12-P[5-10/0.01]-S0-M[4,​5,​6,​8]-L0-B[5-25/1]
KJPGMTC12-P[5-10/0.01]-S0-M[4,​5,​6,​8]-L[2-25/1]-B[5-25/1]
KJPGMTC12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L0-B[5-25/1]
KJPGMTC12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[2-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S0-M[4,​5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S0-M[4,​5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S0-MS10-L0-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S0-MS10-L[2-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S[7-13/1]-M[4,​5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S[7-13/1]-M[4,​5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S[7-13/1]-MS10-L0-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S[7-13/1]-MS10-L[2-25/1]-B[5-25/1]
KJPGMTC20-P[10-18/0.01]-S0-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJPGMTC20-P[10-18/0.01]-S0-M[5,​6,​8,​10,​12]-L[2-25/1]-B[5-25/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hardness Large Head / Small Head S Dimension Tolerance on Insertion Part Taper Shape Outer Dia. D
(Ø)
B
(mm)
K
(°)
L
(mm)
M P
(mm)
S
(mm)
X
(mm)

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed85 ~ 25--3 ~ 45 ~ 60-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed85 ~ 25-2 ~ 253 ~ 45 ~ 60-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed85 ~ 25--3 ~ 45 ~ 64 ~ 5-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed85 ~ 25-2 ~ 253 ~ 45 ~ 64 ~ 5-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed105 ~ 25--4 ~ 65 ~ 80-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 254 ~ 65 ~ 80-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed105 ~ 25--4 ~ 65 ~ 84 ~ 7-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 254 ~ 65 ~ 84 ~ 7-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25--4 ~ 1010 ~ 160-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 254 ~ 1010 ~ 160-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25--S1010 ~ 160-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 25S1010 ~ 160-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25--4 ~ 1010 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 254 ~ 1010 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25--S1010 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 25S1010 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed125 ~ 25--4 ~ 85 ~ 100-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 254 ~ 85 ~ 100-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed125 ~ 25--4 ~ 85 ~ 104 ~ 9-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 254 ~ 85 ~ 104 ~ 9-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25--5 ~ 1212 ~ 200-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25-2 ~ 255 ~ 1212 ~ 200-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25--S1012 ~ 200-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25-2 ~ 25S1012 ~ 200-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25--5 ~ 1212 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25-2 ~ 255 ~ 1212 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25--S1012 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 25-2 ~ 25S1012 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25--4 ~ 128 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 254 ~ 128 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25--S108 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 25S108 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25--4 ~ 128 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 254 ~ 128 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25--S108 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 25S108 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25--6 ~ 1216 ~ 250-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 256 ~ 1216 ~ 250-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25--S1016 ~ 250-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 25S1016 ~ 250-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25--6 ~ 1216 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 256 ~ 1216 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25--S1016 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 25S1016 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25--5 ~ 1210 ~ 180-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 255 ~ 1210 ~ 180-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25--S1010 ~ 180-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 25S1010 ~ 180-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25--5 ~ 1210 ~ 189 ~ 17-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 255 ~ 1210 ~ 189 ~ 17-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25--S1010 ~ 189 ~ 17-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 25S1010 ~ 189 ~ 17-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25--6 ~ 1220 ~ 300-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 256 ~ 1220 ~ 300-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25--S1020 ~ 300-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 25S1020 ~ 300-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25--6 ~ 1220 ~ 3010 ~ 29-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 256 ~ 1220 ~ 3010 ~ 29-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25--S1020 ~ 3010 ~ 29-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 25S1020 ~ 3010 ~ 29-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25--5 ~ 1215 ~ 230-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25-2 ~ 255 ~ 1215 ~ 230-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25--S1015 ~ 230-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25-2 ~ 25S1015 ~ 230-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25--5 ~ 1215 ~ 2314 ~ 19-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25-2 ~ 255 ~ 1215 ~ 2314 ~ 19-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25--S1015 ~ 2314 ~ 19-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 25-2 ~ 25S1015 ~ 2314 ~ 19-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed85 ~ 25--3 ~ 45 ~ 60-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed85 ~ 25-2 ~ 253 ~ 45 ~ 60-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed85 ~ 25--3 ~ 45 ~ 64 ~ 5-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed85 ~ 25-2 ~ 253 ~ 45 ~ 64 ~ 5-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed105 ~ 25--4 ~ 65 ~ 80-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 254 ~ 65 ~ 80-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed105 ~ 25--4 ~ 65 ~ 84 ~ 7-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed105 ~ 25-2 ~ 254 ~ 65 ~ 84 ~ 7-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed125 ~ 25--4 ~ 85 ~ 100-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed125 ~ 25-2 ~ 254 ~ 85 ~ 100-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed125 ~ 25--4 ~ 85 ~ 104 ~ 9-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed125 ~ 25-2 ~ 254 ~ 85 ~ 104 ~ 9-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25--4 ~ 128 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 254 ~ 128 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25--S108 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 25S108 ~ 140-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25--4 ~ 128 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 254 ~ 128 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25--S108 ~ 147 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-2 ~ 25S108 ~ 147 ~ 13-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed205 ~ 25--5 ~ 1210 ~ 180-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6Tapered Shape, Fixed205 ~ 25-2 ~ 255 ~ 1210 ~ 180-

Loading...

Basic Information

Type Slot Pin Shape Tapered Tip Shape Circular Shape
Tip Type Threaded Shape of Stepped Section Circular Shape