(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Stepped straight type insertion pin for inspection jigs.
Part Number |
---|
KJPD8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPD10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPD10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1] |
KJPD12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPD12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1] |
KJPD16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPD16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1] |
KJPD20-P[10-18/0.01]-S[5-17/0.01]-L[5-29/1]-B[5-25/1] |
KJPD20-P[10-18/0.01]-S[5-17/0.01]-L[30.9-34.9/1]-B[5-25/1] |
KJPD20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1] |
KJPD25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD20-P[10-18/0.01]-L[5-35/1]-L[5-25/1]-B[5-25/1] |
KJPDD20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1] |
KJPDD25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH20-P[10-18/0.01]-L[5-35/1]-L[5-25/1]-B[5-25/1] |
KJPDDH20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1] |
KJPDDH25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1] |
KJPDH25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPDS8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDS10-P[2.5-8/0.01]-L[5-29/1]-L[5-25/1]-B[5-25/1] |
KJPDS10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDS12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDS16-P[3.5-14/0.01]-L[5-29/1]-L[5-25/1]-B[5-25/1] |
KJPDS16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDS20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPDS25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPDSC8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDSC10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDSC12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDSC16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPDSC20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPDSC25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-29/1]-B[5-25/1] |
KJPGD10-P[2.5-8/0.01]-L[5-29/1]-L[5-25/1]-B[5-25/1] |
KJPGD10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD20-P[10-18/0.01]-S[5-17/0.01]-L[5-29/1]-B[5-25/1] |
KJPGD20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1] |
KJPGD25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH8-P[2.5-6/0.01]-L[5-29/1]-L[5-25/1]-B[5-25/1] |
KJPGDH8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH10-P[2.5-8/0.01]-S[2-7.5/0.01]-S[2-7.5/0.01]-B[5-25/1] |
KJPGDH10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-29/1]-B[5-25/1] |
KJPGDH12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDH25-P[15-23/0.01]-L[5-29/1]-L[5-25/1]-B[5-25/1] |
KJPGDH25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDS8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDS10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDS12-P[2.5-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDS16-P[3.5-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDS20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDS25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDSC8-P[2.5-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDSC10-P[2.5-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1] |
KJPGDSC12-P[2.5-10/0.01]-L[5-29/1]-L[5-25/1]-B[5-25/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Shape | Material | Hardness | Large Head / Small Head | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | L (mm) | P (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 29 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 30.9 ~ 34.9 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 5 ~ 25 | 5 ~ 29 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 5 ~ 25 | 5 ~ 25 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 5 ~ 25 | 5 ~ 25 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 5 ~ 29 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 5 ~ 25 | 5 ~ 25 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 25 | - | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 12 | 5 ~ 25 | 5 ~ 29 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 5 ~ 25 | 5 ~ 25 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 5 ~ 25 | 5 ~ 25 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 5 ~ 25 | 5 ~ 25 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | - | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | 2 ~ 9.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 5 ~ 25 | 3.5 ~ 14 | 3 ~ 13.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 5 ~ 25 | 10 ~ 18 | 5 ~ 17 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 5 ~ 25 | 15 ~ 23 | 8 ~ 22 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 8 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 10 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 8 | 2 ~ 7.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 12 | 5 ~ 25 | 5 ~ 25 | 2.5 ~ 10 | - |
Loading...
Type | Slot Pin | Shape | Stepped | Tip Type | Straight |
---|---|---|---|---|---|
Shape of Stepped Section | Circular Shape | Handle Length Selectable or Fixed | Fixed | Handle Length Z(mm) | 50 |
How can we improve?
How can we improve?