(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] One end male thread, one end female thread, shaft with relief groove (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.
Part Number |
---|
PSAFD8-[25-1100/1]-F[5-18/1]-M6-N[3,4,5] |
PSAFD8-[25-1100/1]-F[5-18/1]-MMC6-N[3,4,5] |
PSAFD10-[25-1195/1]-F[5-24/1]-M[6,8]-N[3,4,5,6] |
PSAFD10-[25-1195/1]-F[5-24/1]-M[6,8]-ND6 |
PSAFD10-[25-1195/1]-F[5-24/1]-MMC[6,8]-N[3,4,5,6] |
PSAFD10-[25-1195/1]-F[5-24/1]-MMC[6,8]-ND6 |
PSAFD12-[25-1400/1]-F[5-30/1]-M[6,8,10]-N[3,4,5,6,8] |
PSAFD12-[25-1400/1]-F[5-30/1]-M[6,8,10]-ND[6,8] |
PSAFD12-[25-1400/1]-F[5-30/1]-M[6,8,10]-NSC8 |
PSAFD12-[25-1400/1]-F[5-30/1]-MMC[6,8,10]-N[3,4,5,6,8] |
PSAFD12-[25-1400/1]-F[5-30/1]-MMC[6,8,10]-ND[6,8] |
PSAFD12-[25-1400/1]-F[5-30/1]-MMC[6,8,10]-NSC8 |
PSAFD12-[25-1400/1]-F[5-30/1]-MMS10-N[3,4,5,6,8] |
PSAFD12-[25-1400/1]-F[5-30/1]-MMS10-ND[6,8] |
PSAFD12-[25-1400/1]-F[5-30/1]-MMS10-NSC8 |
PSAFD13-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-N[3,4,5,6,8] |
PSAFD13-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-ND[6,8] |
PSAFD13-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-NSC8 |
PSAFD13-[25-1400/1]-F[5-36/1]-MMC[6,8,10]-N[3,4,5,6,8] |
PSAFD13-[25-1400/1]-F[5-36/1]-MMC[6,8,10]-ND[6,8] |
PSAFD13-[25-1400/1]-F[5-36/1]-MMC[6,8,10]-NSC8 |
PSAFD13-[25-1400/1]-F[5-36/1]-MMS10-N[3,4,5,6,8] |
PSAFD13-[25-1400/1]-F[5-36/1]-MMS10-ND[6,8] |
PSAFD13-[25-1400/1]-F[5-36/1]-MMS10-NSC8 |
PSAFD15-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-N[3,4,5,6,8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-ND[6,8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-NSC[8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-MMC[6,8,10,12]-N[3,4,5,6,8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-MMC[6,8,10,12]-ND[6,8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-MMC[6,8,10,12]-NSC[8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-MMS[10,12]-N[3,4,5,6,8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-MMS[10,12]-ND[6,8,10] |
PSAFD15-[25-1400/1]-F[5-36/1]-MMS[10,12]-NSC[8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-N[4,5,6,8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-ND[6,8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-M[6,8,10,12]-NSC[8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-MMC[6,8,10,12]-N[4,5,6,8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-MMC[6,8,10,12]-ND[6,8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-MMC[6,8,10,12]-NSC[8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-MMS[10,12,14]-N[4,5,6,8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-MMS[10,12,14]-ND[6,8,10] |
PSAFD16-[25-1400/1]-F[5-36/1]-MMS[10,12,14]-NSC[8,10] |
PSAFD18-[25-1395/1]-F[5-48/1]-M[6,8,10,12,16]-N[4,5,6,8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-M[6,8,10,12,16]-ND[6,8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-M[6,8,10,12,16]-NSC[8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-MMC[6,8,10,12,15]-N[4,5,6,8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-MMC[6,8,10,12,15]-ND[6,8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-MMC[6,8,10,12,15]-NSC[8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-MMS[10,12,14]-N[4,5,6,8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-MMS[10,12,14]-ND[6,8,10,12] |
PSAFD18-[25-1395/1]-F[5-48/1]-MMS[10,12,14]-NSC[8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-M[6,8,10,12,16]-N[4,5,6,8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-M[6,8,10,12,16]-ND[6,8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-M[6,8,10,12,16]-NSC[8,10,12,14] |
PSAFD20-[25-1395/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-N[4,5,6,8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-ND[6,8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-NSC[8,10,12,14] |
PSAFD20-[25-1395/1]-F[5-48/1]-MMS[10,12,14,18]-N[4,5,6,8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-MMS[10,12,14,18]-ND[6,8,10,12] |
PSAFD20-[25-1395/1]-F[5-48/1]-MMS[10,12,14,18]-NSC[8,10,12,14] |
PSAFD25-[25-1395/1]-F[7-72/1]-M[6,8,10,12,16,20,24]-N[4,5,6,8,10,12,16] |
PSAFD25-[25-1395/1]-F[7-72/1]-M[6,8,10,12,16,20,24]-ND[6,8,10,12,16] |
PSAFD25-[25-1395/1]-F[7-72/1]-M[6,8,10,12,16,20,24]-NSC[8,10,12,14,18] |
PSAFD25-[25-1395/1]-F[7-72/1]-MMC[8,10,12,15,17,20]-N[4,5,6,8,10,12,16] |
PSAFD25-[25-1395/1]-F[7-72/1]-MMC[8,10,12,15,17,20]-ND[6,8,10,12,16] |
PSAFD25-[25-1395/1]-F[7-72/1]-MMC[8,10,12,15,17,20]-NSC[8,10,12,14,18] |
PSAFD25-[25-1395/1]-F[7-72/1]-MMS[10,12,14,18]-N[4,5,6,8,10,12,16] |
PSAFD25-[25-1395/1]-F[7-72/1]-MMS[10,12,14,18]-ND[6,8,10,12,16] |
PSAFD25-[25-1395/1]-F[7-72/1]-MMS[10,12,14,18]-NSC[8,10,12,14,18] |
PSAFD30-[25-1500/1]-F[7-72/1]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20] |
PSAFD30-[25-1500/1]-F[7-72/1]-M[6,8,10,12,16,20,24]-ND[6,8,10,12,16,20] |
PSAFD30-[25-1500/1]-F[7-72/1]-M[6,8,10,12,16,20,24]-NSC[8,10,12,14,18] |
PSAFD30-[25-1500/1]-F[7-72/1]-MMC[8,10,12,15,17,20,25]-N[6,8,10,12,16,20] |
PSAFD30-[25-1500/1]-F[7-72/1]-MMC[8,10,12,15,17,20,25]-ND[6,8,10,12,16,20] |
PSAFD30-[25-1500/1]-F[7-72/1]-MMC[8,10,12,15,17,20,25]-NSC[8,10,12,14,18] |
PSAFD30-[25-1500/1]-F[7-72/1]-MMS[10,12,14,18]-N[6,8,10,12,16,20] |
PSAFD30-[25-1500/1]-F[7-72/1]-MMS[10,12,14,18]-ND[6,8,10,12,16,20] |
PSAFD30-[25-1500/1]-F[7-72/1]-MMS[10,12,14,18]-NSC[8,10,12,14,18] |
PSAFD35-[25-1492/1]-F[8-90/1]-M[10,12,16,20,24,30]-N[8,10,12,16,20,24] |
PSAFD35-[25-1492/1]-F[8-90/1]-M[10,12,16,20,24,30]-NSC[8,10,12,14,18] |
PSAFD35-[25-1492/1]-F[8-90/1]-MMC[10,12,15,17,20,25,30]-N[8,10,12,16,20,24] |
PSAFD35-[25-1492/1]-F[8-90/1]-MMC[10,12,15,17,20,25,30]-NSC[8,10,12,14,18] |
PSAFD35-[25-1492/1]-F[8-90/1]-MMS[10,12,14,18]-N[8,10,12,16,20,24] |
PSAFD35-[25-1492/1]-F[8-90/1]-MMS[10,12,14,18]-NSC[8,10,12,14,18] |
PSAFD40-[40-1490/1]-F[10-90/1]-M[12,16,20,24,30]-N[10,12,16,20,24,30] |
PSAFD40-[40-1490/1]-F[10-90/1]-M[12,16,20,24,30]-NSC[10,12,14,18] |
PSAFD40-[40-1490/1]-F[10-90/1]-MMC[12,15,17,20,25,30]-N[10,12,16,20,24,30] |
PSAFD40-[40-1490/1]-F[10-90/1]-MMC[12,15,17,20,25,30]-NSC[10,12,14,18] |
PSAFD40-[40-1490/1]-F[10-90/1]-MMS[12,14,18]-N[10,12,16,20,24,30] |
PSAFD40-[40-1490/1]-F[10-90/1]-MMS[12,14,18]-NSC[10,12,14,18] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | Change Tapped Thread N to Fine One [NSC] (mm) | Change Thread M to Fine One [MMC] (mm) | Change Thread M to Fine One [MMS] (mm) | F (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND] (mm) | Threaded (Coarse) [M] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1100 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 18 | 3 ~ 4 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1100 | g6 | Induction Hardened (58HRC~) | - | 6 | - | 5 ~ 18 | 3 ~ 4 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1195 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 24 | 3 ~ 6 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1195 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 24 | - | 6 | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1195 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 8 | - | 5 ~ 24 | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1195 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 8 | - | 5 ~ 24 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 30 | 3 ~ 8 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 30 | - | 6 | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 | - | - | 5 ~ 30 | - | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 10 | - | 5 ~ 30 | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 10 | - | 5 ~ 30 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 | 6 ~ 10 | - | 5 ~ 30 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 | 5 ~ 30 | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 | 5 ~ 30 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 | - | 10 | 5 ~ 30 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 36 | 3 ~ 8 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 36 | - | 6 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 | - | - | 5 ~ 36 | - | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 10 | - | 5 ~ 36 | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 10 | - | 5 ~ 36 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 | 6 ~ 10 | - | 5 ~ 36 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 | 5 ~ 36 | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 | 5 ~ 36 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 | - | 10 | 5 ~ 36 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 36 | 3 ~ 10 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 36 | - | 6 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 ~ 10 | - | - | 5 ~ 36 | - | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 12 | - | 5 ~ 36 | 3 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 12 | - | 5 ~ 36 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 ~ 10 | 6 ~ 12 | - | 5 ~ 36 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 12 | 5 ~ 36 | 3 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 12 | 5 ~ 36 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 ~ 10 | - | 10 ~ 12 | 5 ~ 36 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 36 | 4 ~ 10 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 36 | - | 6 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 ~ 10 | - | - | 5 ~ 36 | - | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 12 | - | 5 ~ 36 | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 12 | - | 5 ~ 36 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 ~ 10 | 6 ~ 12 | - | 5 ~ 36 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 5 ~ 36 | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 5 ~ 36 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 8 ~ 10 | - | 10 ~ 14 | 5 ~ 36 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 48 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 48 | - | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | - | 5 ~ 48 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 15 | - | 5 ~ 48 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 15 | - | 5 ~ 48 | - | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | 6 ~ 15 | - | 5 ~ 48 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 5 ~ 48 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 5 ~ 48 | - | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | 10 ~ 14 | 5 ~ 48 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 48 | 4 ~ 12 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | - | 5 ~ 48 | - | 6 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | - | 5 ~ 48 | - | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 15 | - | 5 ~ 48 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | 6 ~ 15 | - | 5 ~ 48 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | 6 ~ 15 | - | 5 ~ 48 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 5 ~ 48 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 5 ~ 48 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | 10 ~ 14 | 5 ~ 48 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | - | 7 ~ 72 | 4 ~ 16 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | - | 7 ~ 72 | - | 6 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | - | 7 ~ 72 | - | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 15 | - | 7 ~ 72 | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 15 | - | 7 ~ 72 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | 8 ~ 15 | - | 7 ~ 72 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 7 ~ 72 | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 7 ~ 72 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1395 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | 10 ~ 14 | 7 ~ 72 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | - | - | - | 7 ~ 72 | 6 ~ 16 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | - | - | - | 7 ~ 72 | - | 6 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | - | 7 ~ 72 | - | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 25 | - | 7 ~ 72 | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 25 | - | 7 ~ 72 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | 8 ~ 25 | - | 7 ~ 72 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 7 ~ 72 | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 14 | 7 ~ 72 | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 8 ~ 12 | - | 10 ~ 14 | 7 ~ 72 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1492 | g6 | Induction Hardened (58HRC~) | - | - | - | 8 ~ 90 | 8 ~ 24 | - | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1492 | g6 | Induction Hardened (58HRC~) | 8 ~ 18 | - | - | 8 ~ 90 | - | - | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1492 | g6 | Induction Hardened (58HRC~) | - | 10 ~ 30 | - | 8 ~ 90 | 8 ~ 24 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1492 | g6 | Induction Hardened (58HRC~) | 8 ~ 18 | 10 ~ 30 | - | 8 ~ 90 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1492 | g6 | Induction Hardened (58HRC~) | - | - | 10 ~ 18 | 8 ~ 90 | 8 ~ 24 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1492 | g6 | Induction Hardened (58HRC~) | 8 ~ 18 | - | 10 ~ 18 | 8 ~ 90 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1490 | g6 | Induction Hardened (58HRC~) | - | - | - | 10 ~ 90 | 10 ~ 30 | - | 12 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1490 | g6 | Induction Hardened (58HRC~) | 10 ~ 18 | - | - | 10 ~ 90 | - | - | 12 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1490 | g6 | Induction Hardened (58HRC~) | - | 12 ~ 30 | - | 10 ~ 90 | 10 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1490 | g6 | Induction Hardened (58HRC~) | 10 ~ 18 | 12 ~ 30 | - | 10 ~ 90 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1490 | g6 | Induction Hardened (58HRC~) | - | - | 12 ~ 18 | 10 ~ 90 | 10 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1490 | g6 | Induction Hardened (58HRC~) | 10 ~ 18 | - | 12 ~ 18 | 10 ~ 90 | - | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?