1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts-Both Ends Stepped and Female Thread with Wrench Flats- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Linear Shafts-Both Ends Stepped and Female Thread with Wrench Flats-
  • Linear Shafts-Both Ends Stepped and Female Thread with Wrench Flats-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features] A type of shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with a stepped internal screw spanner groove on both ends. L size standard expanded! You can now purchase from an even more complete lineup.

Linear Shafts-One End Male Thread with Thread Dia. Equal to Shaft Dia.-:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. g6D Tol. h5D Tol. f8
SFPHSFHU-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening >> P.142
SUJ2 Equivalent 58HRC~
SUS440C or 13Cr stainless 56HRC~
-
SSFPHSSFHU-SUS440C or 13Cr stainless
PSFPHPSFHU-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSFPHPSSFHU-SUS440C or 13Cr stainless
RSFPH--SUJ2 EquivalentLow Temp. Black Chrome Plating
--PFPGHS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSFPGHSUS304
D Tol.
Dg6h5f8
8-0.005
-0.014
 0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
 0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
 0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
 0
-0.011
-0.025
-0.064
40
50

Specifications

Part Number-L-F-P-M-T-SC
SFPH20-300-F25-P16-M10-T20-SC10
SFHU20-400-F25-P16-M10-T20-SC10
Part Number1mm IncrementsM (Coarse)
Selection
Wrench Flats Dimensions(Y)Max.RC
TypeDLF, TPSCW1

(D Tol. g6)
SFPH
SSFPH

PSFPH
PSSFPH
RSFPH(D≤30, L≤500)

(D Tol. f8)
PFPGH
PSFP
GH

(D Tol. h5)
SFHU
SSFHU
PSFHU
PSSFHU


 
825~ 9962≤F≤Px4


2≤T≤Px4
6   3           SC = 1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >> P.142
788000.3 or Less0.5 or Less
1025~ 9966 ~ 83 45        8800
1225~11966~103 456       10101000
1325~11966~113 4568      111000
1525~11966~133 456810     131000
1625~11966~143 456810     141200
1825~11968~16 45681012    161200
2025~11968~17 45681012    1712001.0 or Less
2525~11968~22 4568101216   221200
3025~14969~27  5681012162024 27151500
3525~14969~32  5681012162024 3015000.5 or Less
4025~149611~37   6810121620243036201500
5025~149611~47   68101216202430411500
[ ! ]P dimensions require M+3≤P. [ ! ](Y) dimensions require Mx4≤(Y). Tap pilot holes may go through and the effective length of the smaller tap part may be shortened.

Alterations

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PFPGH8-[25-1096/1]-F[2-24/1]-P6-M3-T[2-24/1]-SC[0-788/1]
PFPGH10-[25-1196/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]-SC[0-788/1]
PFPGH12-[25-1396/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]-SC[0-986/1]
PFPGH12-[25-1396/1]-F[2-40/1]-P[6-10/1]-MD6-T[2-40/1]-SC[0-986/1]
PFPGH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]-SC[0-986/1]
PFPGH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-T[2-44/1]-SC[0-986/1]
PFPGH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]-SC[0-990/1]
PFPGH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-T[2-52/1]-SC[0-990/1]
PFPGH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]-SC[0-1190/1]
PFPGH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-T[2-56/1]-SC[0-1190/1]
PFPGH18-[25-1396/1]-F[2-64/1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-64/1]-SC[0-1190/1]
PFPGH18-[25-1396/1]-F[2-64/1]-P[7-16/1]-MD[6,​8,​10,​12]-T[2-64/1]-SC[0-1190/1]
PFPGH20-[25-1396/1]-F[2-68/1]-P7-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PFPGH20-[25-1396/1]-F[2-68/1]-P7-MD[6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PFPGH20-[25-1396/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PFPGH20-[25-1396/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PFPGH25-[25-1396/1]-F[2-88/1]-P7-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PFPGH25-[25-1396/1]-F[2-88/1]-P7-MD[6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PFPGH25-[25-1396/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PFPGH25-[25-1396/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PFPGH30-[25-1496/1]-F[2-108/1]-P8-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]-SC[0-1485/1]
PFPGH30-[25-1496/1]-F[2-108/1]-P8-MD[6,​8,​10,​12,​16,​20]-T[2-108/1]-SC[0-1485/1]
PFPGH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]-SC[0-1485/1]
PFPGH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-T[2-108/1]-SC[0-1485/1]
PFPGH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-128/1]-SC[0-1481/1]
PFPGH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-148/1]-SC[0-1476/1]
PFPGH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-188/1]-SC[0-1485/1]
PSFHU8-[25-1096/1]-F[2-24/1]-P6-M3-T[2-24/1]-SC[0-1088/1]
PSFHU10-[25-1196/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]-SC[0-1188/1]
PSFHU12-[25-1396/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]-SC[0-1386/1]
PSFHU13-[25-1396/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]-SC[0-1386/1]
PSFHU15-[25-1396/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]-SC[0-1386/1]
PSFHU16-[25-1396/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]-SC[0-1386/1]
PSFHU18-[25-1396/1]-F[2-64/1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-64/1]-SC[0-1386/1]
PSFHU20-[25-1396/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1386/1]
PSFHU25-[25-1396/1]-F[2-88/1]-P[7-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1386/1]
PSFHU30-[25-1496/1]-F[2-108/1]-P[8-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]-SC[0-1481/1]
PSFHU35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-128/1]-SC[0-1481/1]
PSFHU40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-148/1]-SC[0-1476/1]
PSFHU50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-188/1]-SC[0-1476/1]
PSFPGH8-[25-1096/1]-F[2-24/1]-P6-M3-T[2-24/1]-SC[0-788/1]
PSFPGH10-[25-1196/1]-F[2-1196/1]-P[6-1196/1]-M[3,​4,​5]-T[2-1196/1]-SC[0-1196/1]
PSFPGH12-[25-1396/1]-F[2-1396/1]-P[6-1396/1]-M[3,​4,​5,​6]-T[2-1396/1]-SC[0-1396/1]
PSFPGH12-[25-1396/1]-F[2-1396/1]-P[6-1396/1]-MD6-T[2-1396/1]-SC[0-1396/1]
PSFPGH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]-SC[0-964/1]
PSFPGH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-T[2-44/1]-SC[0-964/1]
PSFPGH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]-SC[0-990/1]
PSFPGH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-T[2-52/1]-SC[0-990/1]
PSFPGH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]-SC[0-1190/1]
PSFPGH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-T[2-56/1]-SC[0-1190/1]
PSFPGH18-[25-1396/1]-F[2-64/1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-64/1]-SC[0-1190/1]
PSFPGH18-[25-1396/1]-F[2-64/1]-P[7-16/1]-MD[6,​8,​10,​12]-T[2-64/1]-SC[0-1190/1]
PSFPGH20-[25-1396/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PSFPGH20-[25-1396/1]-F[2-68/1]-P[7-17/1]-MD[6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PSFPGH25-[25-1396/1]-F[2-88/1]-P[7-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PSFPGH25-[25-1396/1]-F[2-88/1]-P[7-22/1]-MD[6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PSFPGH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]-SC[0-1485/1]
PSFPGH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-128/1]-SC[0-1481/1]
PSFPGH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-148/1]-SC[0-1476/1]
PSFPGH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-188/1]-SC[0-1476/1]
PSFPH8-[25-1096/1]-F[2-30/1]-P6-M3-T[2-30/1]-SC[0-1088/1]
PSFPH10-[25-1196/1]-F[2-40/1]-P[6-8/1]-M[3,​4,​5]-T[2-40/1]-SC[0-1188/1]
PSFPH12-[25-1396/1]-F[2-50/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-50/1]-SC[0-1384/1]
PSFPH12-[25-1396/1]-F[2-50/1]-P[6-10/1]-MD6-T[2-50/1]-SC[0-1384/1]
PSFPH13-[25-1396/1]-F[2-55/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-55/1]-SC[0-1386/1]
PSFPH13-[25-1396/1]-F[2-55/1]-P[6-11/1]-MD[6,​8]-T[2-55/1]-SC[0-1386/1]
PSFPH15-[25-1396/1]-F[2-65/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-65/1]-SC[0-1390/1]
PSFPH15-[25-1396/1]-F[2-65/1]-P[6-13/1]-MD[6,​8,​10]-T[2-65/1]-SC[0-1390/1]
PSFPH16-[25-1396/1]-F[2-70/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-70/1]-SC[0-1390/1]
PSFPH16-[25-1396/1]-F[2-70/1]-P[6-14/1]-MD[6,​8,​10]-T[2-70/1]-SC[0-1390/1]
PSFPH18-[25-1396/1]-F[2-80/1]-P7-M[4,​5,​6,​8,​10,​12]-T[2-80/1]-SC[0-1390/1]
PSFPH18-[25-1396/1]-F[2-80/1]-P7-MD[6,​8,​10,​12]-T[2-80/1]-SC[0-1390/1]
PSFPH18-[25-1396/1]-F[2-80/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-80/1]-SC[0-1390/1]
PSFPH18-[25-1396/1]-F[2-80/1]-P[8-16/1]-MD[6,​8,​10,​12]-T[2-80/1]-SC[0-1390/1]
PSFPH20-[25-1396/1]-F[2-85/1]-P7-M[4,​5,​6,​8,​10,​12]-T[2-85/1]-SC[0-1390/1]
PSFPH20-[25-1396/1]-F[2-85/1]-P7-MD[6,​8,​10,​12]-T[2-85/1]-SC[0-1390/1]
PSFPH20-[25-1396/1]-F[2-85/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-85/1]-SC[0-1390/1]
PSFPH20-[25-1396/1]-F[2-85/1]-P[8-17/1]-MD[6,​8,​10,​12]-T[2-85/1]-SC[0-1390/1]
PSFPH25-[25-1396/1]-F[2-110/1]-P7-M[4,​5,​6,​8,​10,​12,​16]-T[2-110/1]-SC[0-1390/1]
PSFPH25-[25-1396/1]-F[2-110/1]-P7-MD[6,​8,​10,​12,​16]-T[2-110/1]-SC[0-1390/1]
PSFPH25-[25-1396/1]-F[2-110/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-110/1]-SC[0-1390/1]
PSFPH25-[25-1396/1]-F[2-110/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-T[2-110/1]-SC[0-1390/1]
PSFPH30-[25-1496/1]-F[2-135/1]-P8-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-135/1]-SC[0-1485/1]
PSFPH30-[25-1496/1]-F[2-135/1]-P8-MD[6,​8,​10,​12,​16,​20]-T[2-135/1]-SC[0-1485/1]
PSFPH30-[25-1496/1]-F[2-135/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-135/1]-SC[0-1485/1]
PSFPH30-[25-1496/1]-F[2-135/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-T[2-135/1]-SC[0-1485/1]
PSFPH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-128/1]-SC[0-1485/1]
PSFPH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-148/1]-SC[0-1485/1]
PSFPH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-188/1]-SC[0-1476/1]
PSSFHU8-[25-1096/1]-F[2-24/1]-P6-M3-T[2-24/1]-SC[0-1088/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Add Wrench Flats at One Location [SC]
(mm)
F
(mm)
P
(mm)
T
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M]
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1096f8No Induction Hardening0 ~ 7882 ~ 2462 ~ 243

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1196f8No Induction Hardening0 ~ 7882 ~ 326 ~ 82 ~ 323 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1396f8No Induction Hardening0 ~ 9862 ~ 406 ~ 102 ~ 403 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1396f8No Induction Hardening0 ~ 9862 ~ 406 ~ 102 ~ 40-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1396f8No Induction Hardening0 ~ 9862 ~ 446 ~ 112 ~ 443 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1396f8No Induction Hardening0 ~ 9862 ~ 446 ~ 112 ~ 44-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1396f8No Induction Hardening0 ~ 9902 ~ 526 ~ 132 ~ 523 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1396f8No Induction Hardening0 ~ 9902 ~ 526 ~ 132 ~ 52-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 566 ~ 142 ~ 563 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 566 ~ 142 ~ 56-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 647 ~ 162 ~ 644 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 647 ~ 162 ~ 64-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 68-2 ~ 684 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 68-2 ~ 68-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 688 ~ 172 ~ 684 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 688 ~ 172 ~ 68-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 88-2 ~ 884 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 88-2 ~ 88-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 888 ~ 222 ~ 884 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 888 ~ 222 ~ 88-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1496f8No Induction Hardening-2 ~ 108-2 ~ 1085 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1496f8No Induction Hardening-2 ~ 108-2 ~ 108-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1496f8No Induction Hardening-2 ~ 1089 ~ 272 ~ 1085 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1496f8No Induction Hardening-2 ~ 1089 ~ 272 ~ 108-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1496f8No Induction Hardening0 ~ 14812 ~ 1289 ~ 322 ~ 1285 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1496f8No Induction Hardening0 ~ 14762 ~ 14811 ~ 372 ~ 1486 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1496f8No Induction Hardening0 ~ 14852 ~ 18811 ~ 472 ~ 1886 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096h5Induction Hardened (58HRC~)0 ~ 10882 ~ 2462 ~ 243

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196h5Induction Hardened (58HRC~)0 ~ 11882 ~ 326 ~ 82 ~ 323 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 406 ~ 102 ~ 403 ~ 6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 446 ~ 112 ~ 443 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 526 ~ 132 ~ 523 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 566 ~ 142 ~ 563 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 647 ~ 162 ~ 644 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 687 ~ 172 ~ 684 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1396h5Induction Hardened (58HRC~)0 ~ 13862 ~ 887 ~ 222 ~ 884 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1496h5Induction Hardened (58HRC~)0 ~ 14812 ~ 1088 ~ 272 ~ 1085 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1496h5Induction Hardened (58HRC~)0 ~ 14812 ~ 1289 ~ 322 ~ 1285 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1496h5Induction Hardened (58HRC~)0 ~ 14762 ~ 14811 ~ 372 ~ 1486 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1496h5Induction Hardened (58HRC~)0 ~ 14762 ~ 18811 ~ 472 ~ 1886 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating825 ~ 1096f8No Induction Hardening0 ~ 7882 ~ 2462 ~ 243

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1025 ~ 1196f8No Induction Hardening0 ~ 11962 ~ 11966 ~ 11962 ~ 11963 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1225 ~ 1396f8No Induction Hardening0 ~ 13962 ~ 13966 ~ 13962 ~ 13963 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1225 ~ 1396f8No Induction Hardening0 ~ 13962 ~ 13966 ~ 13962 ~ 1396-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1325 ~ 1396f8No Induction Hardening0 ~ 9642 ~ 446 ~ 112 ~ 443 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1325 ~ 1396f8No Induction Hardening0 ~ 9642 ~ 446 ~ 112 ~ 44-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1525 ~ 1396f8No Induction Hardening0 ~ 9902 ~ 526 ~ 132 ~ 523 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1525 ~ 1396f8No Induction Hardening0 ~ 9902 ~ 526 ~ 132 ~ 52-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1625 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 566 ~ 142 ~ 563 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1625 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 566 ~ 142 ~ 56-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1825 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 647 ~ 162 ~ 644 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1825 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 647 ~ 162 ~ 64-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating2025 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 687 ~ 172 ~ 684 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating2025 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 687 ~ 172 ~ 68-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating2525 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 887 ~ 222 ~ 884 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating2525 ~ 1396f8No Induction Hardening0 ~ 11902 ~ 887 ~ 222 ~ 88-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating3025 ~ 1496f8No Induction Hardening0 ~ 14852 ~ 1089 ~ 272 ~ 1085 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating3525 ~ 1496f8No Induction Hardening0 ~ 14812 ~ 1289 ~ 322 ~ 1285 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating4025 ~ 1496f8No Induction Hardening0 ~ 14762 ~ 14811 ~ 372 ~ 1486 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating5025 ~ 1496f8No Induction Hardening0 ~ 14762 ~ 18811 ~ 472 ~ 1886 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 10882 ~ 3062 ~ 303

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 11882 ~ 406 ~ 82 ~ 403 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13842 ~ 506 ~ 102 ~ 503 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13842 ~ 506 ~ 102 ~ 50-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13862 ~ 556 ~ 112 ~ 553 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13862 ~ 556 ~ 112 ~ 55-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 656 ~ 132 ~ 653 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 656 ~ 132 ~ 65-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 706 ~ 142 ~ 703 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 706 ~ 142 ~ 70-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 80-2 ~ 804 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 80-2 ~ 80-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 808 ~ 162 ~ 804 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 808 ~ 162 ~ 80-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 85-2 ~ 854 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 85-2 ~ 85-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 858 ~ 172 ~ 854 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 858 ~ 172 ~ 85-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 110-2 ~ 1104 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 110-2 ~ 110-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 1108 ~ 222 ~ 1104 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 13902 ~ 1108 ~ 222 ~ 110-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14852 ~ 135-2 ~ 1355 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14852 ~ 135-2 ~ 135-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14852 ~ 1359 ~ 272 ~ 1355 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14852 ~ 1359 ~ 272 ~ 135-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14852 ~ 1289 ~ 322 ~ 1285 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14852 ~ 14811 ~ 372 ~ 1486 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1496g6Induction Hardened (58HRC~)0 ~ 14762 ~ 18811 ~ 472 ~ 1886 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating825 ~ 1096h5Induction Hardened (56HRC~)0 ~ 10882 ~ 2462 ~ 243

Loading...

Price list

Part NumberUnit Price
TypeDMin. L
~
50
L51
~
100
L101
~
150
L151
~
200
L201
~
250
L251
~
300
L301
~
350
L351
~
400
L401
~
450
L451
~
500
L501
~
550
L551
~
600
L601
~
650
L651
~
700
L701
~
750
L751
~
800
L801
~
850
L851
~
900
L901
~
950
L951
~
1000
L1001
~
1100
L1101
~
1200
L1201
~
1300
L1301
~
1400
L1401
~
1496
SFPH
[ ! ]SFHU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
SSFPH
[ ! ]SSFHU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
PSFPH
[ ! ]PSFHU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
PSSFPH
[ ! ]PSSFHU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
[ ! ]For D tolerance h5, add the relevant surcharge to the prices above.
Part NumberUnit Price
TypeDMin. L
~
50
L51
~
100
L101
~
150
L151
~
200
L201
~
300
L301
~
400
L401
~
500
RSFPH8       
10       
12       
13       
15       
16       
18       
20       
25       
30       
 
Part NumberUnit Price
TypeDMin. L
~
100
L101
~
200
L201
~
400
L401
~
600
L601
~
800
L801
~
1000
L1001
~
1200
L1201
~
1496
PFPGH8, 10     ---
12, 13      --
15, 16       -
18, 20       -
25       -
30        
35        
40        
50        
 
Part NumberUnit Price
TypeDMin. L
~
100
L101
~
200
L201
~
400
L401
~
600
L601
~
800
L801
~
1000
L1001
~
1200
L1201
~
1496
PSFPGH8, 10     ---
12, 13      --
15, 16       -
18, 20       -
25       -
30        
35        
40        
50        
 

Basic Information

Basic Shape Both Ends Stepped End Shape (Left) Tapped End Shape (Right) Tapped
Shaft End Perpendicularity Perpendicularity (0.2)

MISUMI Unit Example related to this product