(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features/Characteristics]
The metal elastic coupling is integrally formed with zero rotary clearance. Elastic action compensates radial, angular and axial deviations. Clockwise and counterclockwise rotary characteristics are identical.
TYPE | [M]Material | [ S ] Surface Treatment | [ A ] Accessories |
GSASL | Aluminum | Alumite Treatment | Set Screw |
Part Number (![]() ![]() | - | ![]() | - | ![]() |
GSASL20 | - | 6 | - | 8 |
Part Number | ![]() | ![]() | L | ℓ | Set Screw | F | ||||||||||||||
![]() | ![]() | M (Coarse Thread) | Tightening torque (N·m) | |||||||||||||||||
Set Screw GSASL | 8 | 2 | 2 | 3 | 14 | 3.5 | M3 | 0.3 | 1.7 | |||||||||||
3 | 3 | |||||||||||||||||||
12 | 3 | 3 | 4 | 5 | 18.5 | 2.5 | M2.5 | 0.5 | 5 | |||||||||||
4 | 4 | 5 | ||||||||||||||||||
5 | 5 | 6 | ||||||||||||||||||
16 | 4 | 4 | 5 | 6 | 23 | 6.4 | M3 | 0.7 | 3 | |||||||||||
5 | 5 | 6 | 8 | |||||||||||||||||
6 | 6 | 8 | ||||||||||||||||||
20 | 5 | 5 | 6 | 8 | 26 | 7 | ||||||||||||||
6 | 6 | 6.35 | 8 | 10 | ||||||||||||||||
6.35 | 8 | |||||||||||||||||||
8 | 8 | 10 | ||||||||||||||||||
10 | 10 | |||||||||||||||||||
25 | 6 | 6 | 8 | 10 | 31 | 8 | M4 | 1.7 | 4 | |||||||||||
6.35 | 8 | 10 | ||||||||||||||||||
8 | 8 | 10 | 12 | |||||||||||||||||
9.525 | 10 | |||||||||||||||||||
10 | 10 | 12 | ||||||||||||||||||
32 | 41 | 11 | 6 | |||||||||||||||||
8 | 8 | 12 | ||||||||||||||||||
10 | 10 | 11 | 12 | 14 | ||||||||||||||||
12 | 12 | 14 | ||||||||||||||||||
Part Number | Allowable torque (N·m) | Maximum rotational speed (rpm) | Moment of inertia (kg·m2) | Static torsional stiffness (N·m/rad) | Allowable lateral misalignment (mm) | Allowable Angular Misalignment ( ° ) | Allowable axial amplitude (mm) | Weight (g) | |
Type | D | ||||||||
GSASL | 8 | 0.1 | 10,000 | 1.2×10-8 | 25 | 0.1 | 2 | ±0.2 | 4.5 |
12 | 0.4 | 8.3×10-8 | 45 | ±0.3 | 6 | ||||
16 | 0.5 | 6.5×10-7 | 44 | ±0.4 | 9 | ||||
20 | 1 | 1.5×10-6 | 110 | 16 | |||||
25 | 2 | 4.2×10-6 | 215 | 0.15 | ±0.5 | 27 | |||
32 | 4 | 1.6×10-5 | 420 | 64 | |||||
40 | 8 | 3.2×10-5 | 700 | 0.2 | 134 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 334.10 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 3 | 3 | 12 | 18.5 | 0.05~1.00 | 0.4 | 0.1 | 0.3 | 8.3×10-8 | |
฿ 334.10 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 3 | 4 | 12 | 18.5 | 0.05~1.00 | 0.4 | 0.1 | 0.3 | 8.3×10-8 | |
฿ 334.10 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 3 | 5 | 12 | 18.5 | 0.05~1.00 | 0.4 | 0.1 | 0.3 | 8.3×10-8 | |
฿ 346.23 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 4 | 5 | 12 | 18.5 | 0.05~1.00 | 0.4 | 0.1 | 0.3 | 8.3×10-8 | |
฿ 346.22 ฿ 162.27 | ECONOMY COUPLINGS | 1 Piece(s) | Same day | 10 | 4 | 4 | 16 | 23 | 0.05~1.00 | 0.5 | 0.1 | 0.4 | 6.5 x 10-7 | ||
฿ 342.00 ฿ 137.55 | C-VALUE_COUPLINGS | 1 Piece(s) | Same day | - | 4 | 5 | 16 | 23 | 0.05~1.00 | 0.5 | 0.1 | 0.4 | 6.5 x 10-7 | ||
฿ 346.22 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 5 | 5 | 16 | 23 | 0.05~1.00 | 0.5 | 0.1 | 0.4 | 6.5 x 10-7 | |
฿ 339.40 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 6 | 6 | 16 | 23 | 0.05~1.00 | 0.5 | 0.1 | 0.4 | 6.5×10-7 | |
฿ 363.65 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 5 | 5 | 20 | 26 | 0.05~1.00 | 1 | 0.1 | 0.4 | 1.5×10-6 | |
฿ 348.49 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 5 | 6 | 20 | 26 | 0.05~1.00 | 1 | 0.1 | 0.4 | 1.5 x 10-6 | |
฿ 348.00 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 5 | 8 | 20 | 26 | 1.01~3.00 | 1 | 0.1 | 0.4 | 1.5 x 10-6 | |
฿ 348.50 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 6 | 6.35 | 20 | 26 | 0.05~1.00 | 1 | 0.1 | 0.4 | 1.5×10-6 | |
฿ 348.49 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 6 | 8 | 20 | 26 | 0.05~1.00 | 1 | 0.1 | 0.4 | 1.5 x 10-6 | |
฿ 348.49 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 20 | 26 | 0.05~1.00 | 1 | 0.1 | 0.4 | 1.5 x 10-6 | |
฿ 363.65 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 8 | 10 | 20 | 26 | 0.05~1.00 | 1 | 0.1 | 0.4 | 1.5×10-6 | |
฿ 442.43 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2 x 10-6 | |
฿ 442.43 ฿ 203.78 | ECONOMY COUPLINGS | 1 Piece(s) | Same day | 10 | 6.35 | 8 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2 x 10-6 | ||
฿ 442.43 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 6.35 | 10 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2 x 10-6 | |
฿ 442.43 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 8 | 8 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2 x 10-6 | |
฿ 442.43 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 8 | 10 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2 x 10-6 | |
฿ 442.43 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 8 | 12 | 25 | 31 | 0.05~1.00 | 2 | 0.15 | 0.5 | 4.2 x 10-6 | |
฿ 436.38 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 10 | 10 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2×10-6 | |
฿ 442.43 | ECONOMY COUPLING | 1 Piece(s) | Available | Same day | 10 | 10 | 12 | 25 | 31 | 1.01~3.00 | 2 | 0.15 | 0.5 | 4.2×10-6 | |
฿ 685.61 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 10 | 32 | 41 | 3.01~5.00 | 4 | 0.15 | 0.5 | 1.6 x 10-5 | |
฿ 514.00 ฿ 283.16 | C-VALUE_COUPLINGS | 1 Piece(s) | Same day | - | 10 | 11 | 32 | 41 | 3.01~5.00 | 4 | 0.15 | 0.5 | 1.6 x 10-5 | ||
฿ 685.61 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 12 | 32 | 41 | 3.01~5.00 | 4 | 0.15 | 0.5 | 1.6 x 10-5 | |
฿ 685.61 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 32 | 41 | 3.01~5.00 | 4 | 0.15 | 0.5 | 1.6 x 10-5 | |
฿ 685.61 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 12 | 32 | 41 | 3.01~5.00 | 4 | 0.15 | 0.5 | 1.6 x 10-5 | |
฿ 685.61 | ECONOMY COUPLINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 14 | 32 | 41 | 3.01~5.00 | 4 | 0.15 | 0.5 | 1.6 x 10-5 |
Loading...
Series Name | Slit | Application | For Servo Motors / Stepping Motor | Features | Zero Backlash / Low Moment of Inertia |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum Alloy |
Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling Main Body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel | Standard/Short | Standard Type |
Shaft Bore Shape | Standard Bore | Shaft Tightening Method | Set Screw |
How can we improve?
How can we improve?