(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep Groove Ball Bearing/Double Shielded/Stainless With Flange
These bearings are used for a wide range of applications that require high-speed rotation. These bearings are commonly used in electric motors and are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 15
● Outer Diameter Minimum / Maximum (mm.) : 5 and 28
● Width Minimum / Maximum (mm.) : 2.3 and 7
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number |
---|
C-SFL676ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.00 ฿ 28.85 | BEARINGS | 1 Piece(s) | Same day | 6 | 10 | 3 | 294.7 | 45000 | 121.8 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUS440C | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | With Flange | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUS440C Equiv. | Seal Part Structure | Double Shielded |
Please check the type/dimensions/specifications of the part C-SFL676ZZ in the Ball Bearings With Stainless Steel Flange (Small Diameter / Deep Groove) Double Shield Type, Light Duty / Medium Speed Rotation Type series.
Part Number |
---|
C-SFL606ZZ |
C-SFL608ZZ |
C-SFL623ZZ |
C-SFL678ZZ |
C-SFL6800ZZ |
C-SFL6802ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 127.40 | 1 Piece(s) | Available | Same day | 6 | 17 | 6 | 1344.7 | 38000 | 467.6 | |
฿ 136.50 | 1 Piece(s) | Available | 3 Day(s) | 8 | 22 | 7 | 1959.3 | 34000 | 772.1 | |
฿ 127.40 | 1 Piece(s) | Available | 3 Day(s) | 3 | 10 | 4 | 375.2$296000 | 50000 | 122.5 | |
฿ 94.00 | 1 Piece(s) | 3 Day(s) | 8 | 12 | 3.5 | 323.4 | 40000 | 153.3 | ||
฿ 259.35 | 1 Piece(s) | Available | 3 Day(s) | 10 | 19 | 5 | 1021.3 | 37000 | 470.4 | |
฿ 450.45 | 1 Piece(s) | Available | 3 Day(s) | 15 | 24 | 5 | 1233.4 | 28000 | 701.4 |
How can we improve?
How can we improve?