(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an open tank with a hopper type bottom.
[Standard addition] Added 4 inner diameter sizes and sealed lever band type.
Part Number |
---|
TANHAF240-[100-350/10]-L[180-300/10] |
TANHAF270-[100-350/10]-L[180-300/10] |
TANHAF300-[100-400/10]-L[180-300/10] |
TANHAMF240-[100-350/10]-L[180-300/10] |
TANHAMF270-[100-350/10]-L[180-300/10] |
TANHAMF300-[100-400/10]-L[180-300/10] |
TANHF240-[100-350/10] |
TANHF270-[100-350/10] |
TANHF300-[100-400/10] |
TANHMF240-[100-350/10] |
TANHMF270-[100-350/10] |
TANHMF300-[100-400/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Base | Tank Type | I.D. D (Ø) | Effective Capacity Depth H | L |
---|---|---|---|---|---|---|---|---|---|---|
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Provided | Standard Type | 240 | 100 ~ 350 | 180 ~ 300 | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Provided | Standard Type | 270 | 100 ~ 350 | 180 ~ 300 | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Provided | Standard Type | 300 | 100 ~ 400 | 180 ~ 300 | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Provided | Sealable Type | 240 | 100 ~ 350 | 180 ~ 300 | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Provided | Sealable Type | 270 | 100 ~ 350 | 180 ~ 300 | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Provided | Sealable Type | 300 | 100 ~ 400 | 180 ~ 300 | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Not Provided | Standard Type | 240 | 100 ~ 350 | - | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Not Provided | Standard Type | 270 | 100 ~ 350 | - | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Not Provided | Standard Type | 300 | 100 ~ 400 | - | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Not Provided | Sealable Type | 240 | 100 ~ 350 | - | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Not Provided | Sealable Type | 270 | 100 ~ 350 | - | ||
- | OPENING TANKS | 1 Piece(s) | 10 Day(s) | Not Provided | Sealable Type | 300 | 100 ~ 400 | - |
Loading...
Type | Open-Top Tanks | Max. Operating Pressure(MPa) | Atmospheric Pressure (Normal Operating) | Agitators | Not Provided |
---|
How can we improve?
How can we improve?