(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A general-purpose resin hose with a fixed hose length (non-compliant with RoHS). [Material]·PVC.
Cutting Service Usage | No | Hose Material | PVC | Mounting Metal Fittings | Hose Body only |
---|---|---|---|---|---|
Color | Neutral Transparent | Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part C-HOTR9-20 in the Plastic Hoses for Ordinary Purposes series.
Part Number |
---|
C-HOTR12-100 |
C-HOTR12-20 |
C-HOTR15-10 |
C-HOTR15-50 |
C-HOTR19-10 |
C-HOTR19-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal I.D. | O.D. (Ø) | Operating Pressure (MPa) | Hose Length (m) |
---|---|---|---|---|---|---|---|---|
฿ 2,912.00 | 1 Piece(s) | Available | Same day | 12 | 16.5 | 0~0.8 | 100 | |
฿ 660.00 | 1 Piece(s) | Available | Same day | 12 | 16.5 | 0~0.8 | 20 | |
฿ 480.00 | 1 Piece(s) | Same day | 15 | 19.5 | 0~0.8 | 10 | ||
฿ 2,378.00 | 1 Piece(s) | Available | Same day | 15 | 19.5 | 0~0.8 | 50 | |
฿ 560.00 | 1 Piece(s) | Same day | 19 | 22.8 | 0~0.6 | 10 | ||
฿ 2,537.00 | 1 Piece(s) | Same day | 19 | 22.8 | 0~0.6 | 50 |
How can we improve?
How can we improve?