(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable Carriers suitable for being used in clean environments where particle generation is very low. The low noise level is achieved. Flaps open on either side.
Part Number |
---|
SE08F-16-028-[1-37/1] |
SE08F-16-038-[1-38/1] |
SE08F-16-048-[1-40/1] |
SE08F-20-028-[1-37/1] |
SE08F-20-038-[1-38/1] |
SE08F-20-048-[1-40/1] |
SE08F-30-028-[1-37/1] |
SE08F-30-038-[1-38/1] |
SE08F-30-048-[1-40/1] |
SE08F-40-028-[1-37/1] |
SE08F-40-038-[1-38/1] |
SE08F-40-048-[1-40/1] |
SE08F-50-028-[1-37/1] |
SE08F-50-038-[1-38/1] |
SE08F-50-048-[1-40/1] |
SE14F-1-028-[1-30/1] |
SE14F-1-038-[1-30/1] |
SE14F-1-048-[1-30/1] |
SE14F-1-075-[1-30/1] |
SE14F-1-100-[1-33/1] |
SE14F-2-028-[1-30/1] |
SE14F-2-038-[1-30/1] |
SE14F-2-048-[1-30/1] |
SE14F-2-075-[1-30/1] |
SE14F-2-100-[1-33/1] |
SE14F-3-028-[1-30/1] |
SE14F-3-038-[1-30/1] |
SE14F-3-048-[1-30/1] |
SE14F-3-075-[1-30/1] |
SE14F-3-100-[1-33/1] |
SE14F-4-028-[1-30/1] |
SE14F-4-038-[1-30/1] |
SE14F-4-048-[1-30/1] |
SE14F-4-075-[1-30/1] |
SE14F-4-100-[1-33/1] |
SE16F-2-060-[1-30/1] |
SE16F-2-075-[1-30/1] |
SE16F-2-100-[1-33/1] |
SE16F-3-060-[1-30/1] |
SE16F-3-075-[1-30/1] |
SE16F-3-100-[1-33/1] |
SE16F-4-060-[1-30/1] |
SE16F-4-075-[1-30/1] |
SE16F-4-100-[1-33/1] |
SZ08F-16-028-[1-37/1] |
SZ08F-16-038-[1-38/1] |
SZ08F-16-048-[1-40/1] |
SZ08F-20-038-[1-38/1] |
SZ08F-20-048-[1-40/1] |
SZ08F-30-028-[1-37/1] |
SZ08F-30-038-[1-38/1] |
SZ08F-30-048-[1-40/1] |
SZ08F-40-028-[1-37/1] |
SZ08F-40-038-[1-38/1] |
SZ08F-50-028-[1-37/1] |
SZ08F-50-038-[1-38/1] |
SZ08F-50-048-[1-40/1] |
SZ14F-1-028-[1-30/1] |
SZ14F-1-038-[1-30/1] |
SZ14F-1-048-[1-30/1] |
SZ14F-1-075-[1-30/1] |
SZ14F-1-100-[1-33/1] |
SZ14F-2-038-[1-30/1] |
SZ14F-2-048-[1-30/1] |
SZ14F-2-075-[1-30/1] |
SZ14F-2-100-[1-33/1] |
SZ14F-3-028-[1-30/1] |
SZ14F-3-038-[1-30/1] |
SZ14F-3-048-[1-30/1] |
SZ14F-3-075-[1-30/1] |
SZ14F-3-100-[1-33/1] |
SZ14F-4-028-[1-30/1] |
SZ14F-4-038-[1-30/1] |
SZ14F-4-048-[1-30/1] |
SZ14F-4-075-[1-30/1] |
SZ14F-4-100-[1-33/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Max. Capacity O.D. (Ø) | Link Pitch P (mm) | Cable Insertion Surface |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 14.6 | 16 | 28 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 16 | 38 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 16 | 48 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 14.6 | 20 | 28 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 20 | 38 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 20 | 48 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 14.6 | 30 | 28 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 30 | 38 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 30 | 48 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 40 | 28 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 40 | 38 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 40 | 48 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 50 | 28 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 50 | 38 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 50 | 48 | 11 | 20 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 28 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 38 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 48 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 75 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 100 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 28 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 38 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 48 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 75 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 100 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 28 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 38 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 48 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 75 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 38 | 100 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 28 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 38 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 48 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 75 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 100 | 15 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 23 | 60 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 23 | 75 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 23 | 100 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 36 | 60 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 36 | 75 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 36 | 100 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 32 | 48 | 60 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 48 | 75 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 32 | 48 | 100 | 25 | 30.5 | Outer Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 14.6 | 16 | 28 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 16 | 38 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 16 | 48 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 20 | 38 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 20 | 48 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 30 | 28 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 30 | 38 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 30 | 48 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 40 | 28 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 40 | 38 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 50 | 28 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 50 | 38 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 14.6 | 50 | 48 | 11 | 20 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 28 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 38 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 48 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 75 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 15 | 100 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 38 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 48 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 75 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 5 Day(s) | 10 | 19 | 25 | 100 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 28 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 38 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 48 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 75 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 38 | 100 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 28 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 38 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 48 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 75 | 15 | 30.5 | Inner Radius Mount | ||
- | CABLE CARIER | 1 Piece(s) | 47 Day(s) | 10 | 19 | 50 | 100 | 15 | 30.5 | Inner Radius Mount |
Loading...
Type | Square Shape | Cover Type | Slit Type | Number of Divided Sections inside Carrier | Not Provided |
---|---|---|---|---|---|
Inserting Cables | Slit | Motion Type | 2 Dimensional Motion | Operating Temperature Range(°C) | -30::100 |
Body Material | Special Plastic |
How can we improve?
How can we improve?