1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Supports L-Shaped (Machined) - Side Slit (Part Number)

Shaft Supports L-Shaped (Machined) - Side Slit
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cast manufacturing enabled more economical prices than the other machined products of the same type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SHKWA8-[15,​20,​25,​30,​40]
SHKWA8-HC[15.1-29.9/0.1]
SHKWA10-[20,​25,​30]
SHKWA10-HC[20.1-29.9/0.1]
SHKWA12-[20,​25,​30]
SHKWA12-HC[20.1-29.9/0.1]
SHKWA13-[20,​25,​30]
SHKWA13-HC[20.1-29.9/0.1]
SHKWA16-20
SHKWA16-[20,​25,​30,​40]
SHKWA20-[25,​30,​40,​50,​60]
SHKWA20-HC[25.1-49.9/0.1]
SHKWA25-[30,​40,​50,​60]
SHKWA25-HC[30.1-49.9/0.1]
SHKWA30-[30,​40,​50,​60]
SHKWA30-HC[30.1-59.9/0.1]
SHKWA35-[40,​50,​60]
SHKWA35-HC[40.1-59.9/0.1]
SHKWA40-[40,​50,​60,​80]
SHKWA40-HC[40.1-59.9/0.1]
SHKWAH8-[15-50/0.1]
SHKWAH10-[20-50/0.1]
SHKWAH12-[20-50/0.1]
SHKWAH13-[20-50/0.1]
SHKWAH16-[20-50/0.1]
SHKWAH20-[25-60/0.1]
SHKWAH25-[30-60/0.1]
SHKWAH30-[30-60/0.1]
SHKWAH35-[40-60/0.1]
SHKWAH40-[40-80/0.1]
SHKWB8-[15,​20,​25,​30,​40]
SHKWB10-[20,​25,​30]
SHKWB12-[20,​25,​30]
SHKWB13-[20,​25,​30]
SHKWB16-20
SHKWB16-[20,​25,​30,​40]
SHKWB20-[25,​30,​40,​50,​60]
SHKWB25-[30,​40,​50,​60]
SHKWB30-[30,​40,​50,​60]
SHKWB35-[40,​50,​60]
SHKWB40-[40,​50,​60,​80]
SHKWBH8-[15-40/0.1]
SHKWBH10-[20-30/0.1]
SHKWBH12-[20-30/0.1]
SHKWBH13-[20-30/0.1]
SHKWBH16-[20-40/0.1]
SHKWBH20-[25-60/0.1]
SHKWBH25-[30-60/0.1]
SHKWBH30-[30-60/0.1]
SHKWBH35-[40-60/0.1]
SHKWBH40-[40-80/0.1]
SHKWD8-[15,​20,​25,​30,​40]
SHKWD10-[20,​25,​30]
SHKWD12-[20,​25,​30]
SHKWD13-[20,​25,​30]
SHKWD16-[20,​25,​30,​40]
SHKWD20-[25,​30,​40,​50,​60]
SHKWD25-[30,​40,​50,​60]
SHKWD30-[30,​40,​50,​60]
SHKWD35-[40,​50,​60]
SHKWD40-[40,​50,​60]
SHKWM8-[15,​20,​25,​30,​40]
SHKWM8-HC[15.1-29.9/0.1]
SHKWM10-[20,​25,​30]
SHKWM10-HC[20.1-29.9/0.1]
SHKWM12-[20,​25,​30]
SHKWM12-HC[20.1-29.9/0.1]
SHKWM13-[20,​25,​30]
SHKWM13-HC[20.1-29.9/0.1]
SHKWM16-20
SHKWM16-[20,​25,​30,​40]
SHKWM20-[25,​30,​40,​50,​60]
SHKWM20-HC[25.1-49.9/0.1]
SHKWM25-[30,​40,​50,​60]
SHKWM25-HC[30.1-49.9/0.1]
SHKWM30-[30,​40,​50,​60]
SHKWM30-HC[30.1-59.9/0.1]
SHKWM35-[40,​50,​60]
SHKWM35-HC[40.1-59.9/0.1]
SHKWM40-[40,​50,​60,​80]
SHKWM40-HC[40.1-59.9/0.1]
SHKWMH8-[15-50/0.1]
SHKWMH10-[20-50/0.1]
SHKWMH12-[20-50/0.1]
SHKWMH13-[20-50/0.1]
SHKWMH16-[20-50/0.1]
SHKWMH20-[25-60/0.1]
SHKWMH25-[30-60/0.1]
SHKWMH30-[30-60/0.1]
SHKWMH35-[40-60/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Dia. D
(Ø)
Material Surface Treatment Height Configurable/Selectable Height H
(mm)
Mounting Height Change [HC]
(mm)

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 108[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable15 ~ 40-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 108[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-15.1 ~ 29.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1010[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable20 ~ 30-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1010[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-20.1 ~ 29.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1012[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable20 ~ 30-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1012[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-20.1 ~ 29.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1013[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable20 ~ 30-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1013[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-20.1 ~ 29.9

฿ 571.65

SHAFTHOLDER 1 Piece(s) Available 8 Day(s) 1016[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable20-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1016[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable20 ~ 40-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1020[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable25 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1020[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-25.1 ~ 49.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1025[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable30 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1025[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-30.1 ~ 49.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1030[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable30 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1030[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-30.1 ~ 59.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1035[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable40 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1035[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-40.1 ~ 59.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1040[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable40 ~ 80-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1040[Aluminum] Aluminum AlloyClear AnodizeHeight Selectable-40.1 ~ 59.9

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 108[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable15 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1010[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable20 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1012[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable20 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1013[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable20 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1016[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable20 ~ 50-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1020[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable25 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1025[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1030[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1035[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1040[Aluminum] Aluminum AlloyClear AnodizeHeight Configurable40 ~ 80-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentBlack OxideHeight Selectable15 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentBlack OxideHeight Selectable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentBlack OxideHeight Selectable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentBlack OxideHeight Selectable20 ~ 30-

฿ 657.22

HOLDERSFORSHAFT 1 Piece(s) Available 8 Day(s) 1016[Steel] S45C EquivalentBlack OxideHeight Selectable20-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1016[Steel] S45C EquivalentBlack OxideHeight Selectable20 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentBlack OxideHeight Selectable25 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentBlack OxideHeight Selectable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1030[Steel] S45C EquivalentBlack OxideHeight Selectable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1035[Steel] S45C EquivalentBlack OxideHeight Selectable40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 8 Day(s) 1040[Steel] S45C EquivalentBlack OxideHeight Selectable40 ~ 80-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 108[Steel] S45C EquivalentBlack OxideHeight Configurable15 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1010[Steel] S45C EquivalentBlack OxideHeight Configurable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1012[Steel] S45C EquivalentBlack OxideHeight Configurable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1013[Steel] S45C EquivalentBlack OxideHeight Configurable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1016[Steel] S45C EquivalentBlack OxideHeight Configurable20 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1020[Steel] S45C EquivalentBlack OxideHeight Configurable25 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1025[Steel] S45C EquivalentBlack OxideHeight Configurable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1030[Steel] S45C EquivalentBlack OxideHeight Configurable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1035[Steel] S45C EquivalentBlack OxideHeight Configurable40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 7 Day(s) 1040[Steel] S45C EquivalentBlack OxideHeight Configurable40 ~ 80-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 108[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable15 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1010[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1012[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1013[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable20 ~ 30-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1016[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable20 ~ 40-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1020[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable25 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1025[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1030[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable30 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1035[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable40 ~ 60-

-

HOLDERSFORSHAFT 1 Piece(s) 5 Day(s) 1040[Aluminum] Aluminum AlloyBlack AnodizeHeight Selectable40 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable15 ~ 40-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 108[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-15.1 ~ 29.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable20 ~ 30-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1010[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-20.1 ~ 29.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable20 ~ 30-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1012[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-20.1 ~ 29.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable20 ~ 30-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1013[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-20.1 ~ 29.9

฿ 670.91

SHAFTHOLDER 1 Piece(s) Available 8 Day(s) 1016[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable20-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1016[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable20 ~ 40-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable25 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1020[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-25.1 ~ 49.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable30 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1025[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-30.1 ~ 49.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1030[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable30 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1030[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-30.1 ~ 59.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1035[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable40 ~ 60-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1035[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-40.1 ~ 59.9

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1040[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable40 ~ 80-

-

SHAFTHOLDER 1 Piece(s) 8 Day(s) 1040[Steel] S45C EquivalentElectroless Nickel PlatingHeight Selectable-40.1 ~ 59.9

-

HOLDERS FOR SHAFT 1 Piece(s) 7 Day(s) 108[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable15 ~ 50-

-

HOLDERS FOR SHAFT 1 Piece(s) 10 Day(s) 1010[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable20 ~ 50-

-

HOLDERS FOR SHAFT 1 Piece(s) 7 Day(s) 1012[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable20 ~ 50-

-

HOLDERS FOR SHAFT 1 Piece(s) 7 Day(s) 1013[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable20 ~ 50-

-

HOLDERS FOR SHAFT 1 Piece(s) 10 Day(s) 1016[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable20 ~ 50-

-

HOLDERS FOR SHAFT 1 Piece(s) 10 Day(s) 1020[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable25 ~ 60-

-

HOLDERS FOR SHAFT 1 Piece(s) 10 Day(s) 1025[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable30 ~ 60-

-

HOLDERS FOR SHAFT 1 Piece(s) 10 Day(s) 1030[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable30 ~ 60-

-

HOLDERS FOR SHAFT 1 Piece(s) 10 Day(s) 1035[Steel] S45C EquivalentElectroless Nickel PlatingHeight Configurable40 ~ 60-

Loading...

Basic Information

Shape L-Shaped Shaft Securing Method Side Slit Type Machined Product
Thickness Standard Dowel Hole Not Provided Clamp Lever Not Provided

MISUMI Unit Example related to this product