1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Three Lobed Plastic Knobs (Part Number)

C-VALUE_KNOBS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Three Lobed Plastic Knobs
  • Three Lobed Plastic Knobs
  • Three Lobed Plastic Knobs
  • Three Lobed Plastic Knobs
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 51.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three Lobed Plastic Knobs
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Three Lobed Knobs
● Thread Size : M5 and M8
● Material :
Knobs - Phenol Resin
Screws - SUM22L
● Surface Treatment : Zinc Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

【経済型】スリーロブノブ:Related Image

TypeKnobsThread
[ M ]Material [ M ]Material[ S ]Surface Treatment
C-NTMPhenol ResinSUM22LZinc Plating

Specifications

Part Number (Type∙M)
C-NTM4
Part NumberLDHSdMass (g)
TypeM
C-NTM41025158136
52025158139
620251581310
8253220111623

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NTM5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51.00

C-VALUE_KNOBS 1 Piece(s) Available Same day

Loading...

  1. 1
 

Basic Information

Mounting Section Dia. M 5 Mounting Section Type Threaded Mounting Section, Length L(mm) 20
Main Body, Type Polygonal Shape Main Body Material Phenol Plastic Mounting Section, Material SWCH12A
Threaded End Machining None Polygonal Shape, Type Three Lobed Additional Function None
Mounting Section, Surface Treatment Bright Chromate Plating (Matte Black) Main Body Dia. D(Ø) 25 Main Body Height H(mm) 15

Please check the type/dimensions/specifications of the part C-NTM5 in the Three Lobed Plastic Knobs series.