1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Light Load- Wheel Material: TPE - Fixed Type (Part Number)

Casters - Light Load- Wheel Material: TPE - Fixed Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 95.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.

Casters  Light Load  Wheel Material: TPE:Related Image

TypeMain BodyWheelBearing
[ M ]Material [ S ]Surface Treatment [ M ]Material (Color) Swiveling PartWheel
C-CTBKSPCCZinc PlatingTPE (Gray)NoneNone
[ ! ]For characteristics of TPE, refer to >>P.2030.

Specifications

When ordering, select Part Number and Values from Selection Steps Casters  Light Load  Wheel Material: TPE:Related Image~Casters  Light Load  Wheel Material: TPE:Related Image.
Part Number (Casters  Light Load  Wheel Material: TPE:Related ImageType ∙ Casters  Light Load  Wheel Material: TPE:Related ImageD) -Casters  Light Load  Wheel Material: TPE:Related ImageWheel Material
C-CTBJ50-T
Part NumberCasters  Light Load  Wheel Material: TPE:Related ImageWheel Material HACF1F2dBAllowable Load
(N)
Mass
(g)
Casters  Light Load  Wheel Material: TPE:Related ImageTypeCasters  Light Load  Wheel Material: TPE:Related ImageD
C-CTBK50T (TPE)73535038346.220400121
7599.567.56048386.323500250

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CTBK50-T
C-CTBK75-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 95.00

C-VALUE_CASTERS 1 Piece(s) Available Same day 73383450505020

฿ 111.00

CASTER 1 Piece(s) Available Same day 99.5483860607523

Loading...

  1. 1
 

Basic Information

Caster Type Fixed Type Load Range(daN) ~35.00 Stopper (Detail) Not Provided
Allowable Load(daN) 40 Wheel Material Plastic / Elastomeric Plastic Wheel Fitting Material Steel
Load Category Light Load Bearing in Wheel Not Provided