(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photoelectric Sensors with Built-in Amplifier - Standard
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 30, 2000 and 5000
● Sensing modes : Retroreflective and Thru-beam
● Detected Objects : Opaque and small area
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
[ A ]Accessory |
L-Shaped Bracket |
Cross Recessed Screws M3x2 pcs. (4 pcs. for Through Beam Type) |
Reflecting Mirror (Retroreflective Type only) |
Part Number |
C-MPESS-T |
Part Number | Detection Method | Detection Distance | Output | Light Emitting Element | Connection Method |
C-MPESS-T | Through Beam Type | 5m | NPN Output | Infrared LED | Cable 2m |
C-MPESS-R | Retroreflective Type | 2m | |||
C-MPESS-D | Diffusion Reflective Type | 30cm | |||
C-MPESS-LD | Limited Reflective Type | 3cm |
Detection Method | Through Beam Type | Retroreflective Type | Diffusion Reflective Type | Limited Reflective Type |
Part Number | C-MPESS-T | C-MPESS-R | C-MPESS-D | C-MPESS-LD |
Detection Distance | 5m | 2m | 30cm | 3cm |
Light Source | Infrared LED 940nm | Infrared LED 850nm | ||
Power Supply Voltage | DC12~24V | |||
Current Consumption | 40mA or less | 25mA or less | 30mA or less | |
Control Output | NPN Open Collector - Light ON / Dark ON Switch, Max. 100mA/DC24V | |||
Response Time | 1.5ms or less | |||
Dielectric Strength | 20MΩ/min. (DC500V) | |||
Withstand Voltage | AC1000V 60Hz 60 sec. | |||
Operating Temperature | -20°C ~ 60°C (No Freezing / Condensation) | |||
Operating Humidity | 35~85% RH | |||
Protection Structure | IEC Standard IP64 | |||
Material | ABS | |||
Weight | Approx. 115g (Total of Emitter / Receiver) | Approx. 60g |
Part Number |
---|
C-MPESS-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Object | Detection Method | Light Axis Arrangement Type | Detection Distance (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,402.00 | PHOTOELECTRC SENSORS | 1 Piece(s) | Available | Same day | Opaque Body | Through Beam Type | Emitting and Receiving Sections Integrated, Single | 5000 | - | Standard |
Loading...
Type | Photoelectric Sensor | Detection Light Color | Infrared Ray | Head Shape | Square |
---|---|---|---|---|---|
Head Material | ABS (Glass Fiber included) | Amplifier Installation Type | Built-in Type | Operating Ambient Temperature(°C) | -20::+60 |
Operating Ambient Humidity(%) | 35::85 | Protection Structure | IP64 | Max. Head Size Width(mm) | 12 |
Max. Head Size Height(mm) | 31 | Max. Head Size Length(mm) | 20 | Output Mode | Light ON / Dark ON Switch |
Please check the type/dimensions/specifications of the part C-MPESS-T in the Photoelectric Sensors with Built-in Amplifier - Standard series.
Part Number |
---|
C-MPESS-LD |
C-MPESS-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Object | Detection Method | Light Axis Arrangement Type | Detection Distance (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,332.00 | 1 Piece(s) | Available | Same day | Small Area | - | Emitting and Receiving Sections Separated | 30 | Limited Reflective Type | Low Hysteresis | |
฿ 1,271.00 | 1 Piece(s) | Available | Same day | Opaque Body | Retroreflective Type | Emitting and Receiving Sections Integrated, Reflection Plate Used | 2000 | - | Standard |
How can we improve?
How can we improve?