1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Fittings H1 45 deg. Elbow (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This PVC pipe is easy to handle and watertight. ·Connection type: from pipe to pipe same diameter.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PVCHHE13
PVCHHE20
PVCHHE25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe O.D. D (A1)
(Ø)
Pipe Inner Dia. d

฿ 27.30

JOINT FOR PVC PIPES 1 Piece(s) 5 Day(s) 1813

฿ 54.60

JOINT FOR PVC PIPES 1 Piece(s) 5 Day(s) 2620

฿ 59.15

JOINT FOR PVC PIPES 1 Piece(s) 5 Day(s) 3225

Loading...

  1. 1

Basic Information

Type Fitting Material Impact Resistant Unplasticized Polyvinyl Chloride Applicable Fluid Water
Connection Type Pipe <-> Pipe, Equal Dia. Material of Applicable Pipe PVC Pipe Max. Operating Pressure(MPa) 0.75
Surface Treatment Not Provided Operating Temperature Range(°C) 5::35 Type HI Fitting
Shape 45° Elbow