1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Skid Rubber Sheets - Hyper V®

Anti-Skid Rubber Sheets - Hyper V®
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product provides strong grip even when the workpiece is coated with oil.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHVS2H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-N[3,​4,​5]
STHVS2H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-P3
STHVS4-[10-300/1]-[10-300/1]
STHVS4H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-N[3,​4,​5]
STHVS4H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-P3
STHVSA2H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-N[3,​4,​5]
STHVSA2H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-P3
STHVSA4-[10-300/1]-[10-300/1]
STHVSA4H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-N[3,​4,​5]
STHVSA4H4-[10-300/1]-[10-300/1]-F[5-295/1]-G[5-295/1]-P3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth A
(mm)
Length B
(mm)
With or Without Adhesive Hole Machining F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300Without Adhesive2H (Two Holes)5 ~ 2955 ~ 2953 ~ 5

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300Without Adhesive2H (Two Holes)5 ~ 2955 ~ 295-

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300Without AdhesiveNo Drilling Alteration---

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300Without Adhesive4H (Four Holes)5 ~ 2955 ~ 2953 ~ 5

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300Without Adhesive4H (Four Holes)5 ~ 2955 ~ 295-

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300With Adhesive2H (Two Holes)5 ~ 2955 ~ 2953 ~ 5

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300With Adhesive2H (Two Holes)5 ~ 2955 ~ 295-

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300With AdhesiveNo Drilling Alteration---

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300With Adhesive4H (Four Holes)5 ~ 2955 ~ 2953 ~ 5

-

RUBBER SHEETS 1 Piece(s) 5 Day(s) 10 ~ 30010 ~ 300With Adhesive4H (Four Holes)5 ~ 2955 ~ 295-

Loading...

  1. 1

Basic Information

Grade, Type Nitrile Rubber Equivalent (Hyper V Oil Resistant Type) Thickness T(mm) 4 Material Rubber
Specifications A, B Configurable / V Pattern Width 11mm Type

MISUMI Unit Example related to this product